【DO!BOOK・ページリンク】
es20-226-cj2   82 / 120

BOOKをみる

10秒後にBOOKのページに移動します


!3 r q!1e !2 yit!0uo w !4 !3 r !5 q oyit!0u!1!2 e w !4 Weights * Rod end nut is included in the basic weight. Spring Return (g) Spring Extend (g) Bore size (mm) 10 16 Mounting Basic Axial Basic Axial Basic weight 15 stroke 42 42 81 81 30 stroke 49 49 97 97 45 stroke 59 59 114 114 60 stroke 68 68 132 132 75 stroke 154 154 100 stroke 187 187 125 stroke 224 224 150 stroke 246 246 Accessories Single knuckle joint 17 23 Double knuckle joint (including knuckle pin) 25 21 Rod end cap (Flat type) 1 2 Rod end cap (Round type) 1 2 Bore size (mm) 10 16 Mounting Basic Basic Basic weight 15 stroke 41 78 30 stroke 47 92 45 stroke 55 108 60 stroke 64 123 75 stroke 144 100 stroke 173 125 stroke 208 150 stroke 228 Accessories Single knuckle joint 17 23 Double knuckle joint (including knuckle pin) 25 21 Rod end cap (Flat type) 1 2 Rod end cap (Round type) 1 2 Construction (Not able to disassemble) CJ2RAュ-ュSZ CJ2RAュ-ュTZ CDJ2RA10/16-ュTZ-B CDJ2RA10/16-ュSZ-B Component Parts No. Description Material Note 1 Rod cover Aluminum alloy Clear hard anodized 2 Head cover Aluminum alloy Clear hard anodized 3 Cylinder tube Stainless steel 4 Piston rod Stainless steel 5 Piston A Aluminum alloy 6 Piston B Aluminum alloy 7 Bumper Urethane 8 Piston seal NBR No. Description Material Note 9 Tube gasket NBR 10 Wear ring Resin 11 Return spring Piano wire Zinc chromated 12 Spring seat Aluminum alloy 13 Rod end nut Rolled steel Zinc chromated 14 Magnet . 15 Rod seal NBR 80 Air Cylinder: Direct Mount Type Single Acting, Spring Return/Extend Series CJ2R CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch