![]() |
【DO!BOOK・ページリンク】 es20-226-cj2 86 / 120 10秒後にBOOKのページに移動します |
KA oC GB L LX LB LH 2 x oLD Z + Stroke H S + Stroke A NA X Y GA MM NB Rod end nut Piping port 2 x M5 x 0.8 Piping port B 0 .0.3 B 0 .0.3 !2 i q e r uyot!1 w !3 !0 CJ2RKA Bore size . Stroke Head cover port location Z Construction (Not able to disassemble) Component Parts No. Description Material Note 1 Rod cover Aluminum alloy Clear hard anodized 2 Head cover Aluminum alloy Clear hard anodized 3 Cylinder tube Stainless steel 4 Piston rod Stainless steel 5 Piston A Aluminum alloy 6 Piston B Aluminum alloy 7 Bumper Urethane No. Description Material Note 8 Rod seal NBR 9 Piston seal NBR 10 Tube gasket NBR 11 Wear ring Resin 12 Rod end nut Rolled steel Zinc chromated 13 Magnet . Rod section CDJ2RKA10/16-ュZ-B Bottom Mounting Style Head cover shape Head cover port location Axial location (R) * The overall cylinder length does not change. (mm) Bore size A B C GA GB H KA L LB LD LH LX MM NA NB X Y S Z 10 15 12 14 16 5 20 4.2 23 16 o3.5 through, o6.5 counterbore depth 4 8 12 M4 x 0.7 20.5 9.5 28 8 54 74 16 15 18.3 20 16 5 20 5.2 26 20 o4.5 through, o8 counterbore depth 5 10 16 M5 x 0.8 20.5 9.5 28 8 55 75 Rod section 84 Air Cylinder: Direct Mount, Non-rotating Rod Type Double Acting, Single Rod Series CJ2RK CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch |