【DO!BOOK・ページリンク】
es20-226-cj2   89 / 120

BOOKをみる

10秒後にBOOKのページに移動します


r q e uyit o w !4 !3 !1 !2 !0 !3 r !5 qouyit!0 !1!2 e w !4 Weights (g) (g) * Rod end nut is included in the basic weight. Bore size (mm) 10 16 Mounting Basic Axial Basic Axial Basic weight 15 stroke 44 44 83 83 30 stroke 52 52 99 99 45 stroke 62 62 117 117 60 stroke 72 72 135 135 75 stroke 157 157 100 stroke 191 191 125 stroke 228 228 150 stroke 251 251 Accessories Single knuckle joint 17 23 Double knuckle joint (including knuckle pin) 25 21 Rod end cap (Flat type) 1 2 Rod end cap (Round type) 1 2 Bore size (mm) 10 16 Mounting Basic Basic Basic weight 15 stroke 42 79 30 stroke 48 93 45 stroke 57 110 60 stroke 66 126 75 stroke 147 100 stroke 177 125 stroke 213 150 stroke 234 Accessories Single knuckle joint 17 23 Double knuckle joint (including knuckle pin) 25 21 Rod end cap (Flat type) 1 2 Rod end cap (Round type) 1 2 Spring Return Spring Extend Construction (Not able to disassemble) Single acting, Spring return Rod section Single acting, Spring extend Rod section CDJ2RKA10/16-ュSZ-B CDJ2RKA10/16-ュTZ-B Component Parts No. Description Material Note 1 Rod cover Aluminum alloy Clear hard anodized 2 Head cover Aluminum alloy Clear hard anodized 3 Cylinder tube Stainless steel 4 Piston rod Stainless steel 5 Piston A Aluminum alloy 6 Piston B Aluminum alloy 7 Bumper Urethane 8 Piston seal NBR No. Description Material Note 9 Tube gasket NBR 10 Wear ring Resin 11 Return spring Piano wire Zinc chromated 12 Spring seat Aluminum alloy 13 Rod end nut Rolled steel Zinc chromated 14 Magnet . 15 Rod seal NBR 87 Series CJ2RK