【DO!BOOK・ページリンク】
es40-56-ac   58 / 88

BOOKをみる

10秒後にBOOKのページに移動します


56 Regulator Series AR10-A to AR40-A AW AL AR AFM / AFD AF Attachment AW+AFM AF+AFM+AR AF+AR AW+AL AF+AR+AL AC Standard Specifications Options/Part No. Note 1) Assembly of a bracket and set nuts Note 2) l in round pressure gauge part numbers indicates a pipe thread type. No indication is necessary for R; however, indicate N for NPT. Please contact SMC regarding the pipe thread type NPT and the supply of pressure gauge with psi unit display specifications. Note 3) Standard pressure gauge Note) Use a bushing (part no: 131368) when connecting the R1/8 pressure gauge to the Rc1/16. Specific Product Precautions Selection 1. Although exhaust of the residual pressure to the inlet side is possible when eliminating the inlet pressure, exhaust is not possible when the set pressure is 0.15 MPa or less. Use the regulator with backflow function. Warning Maintenance 1. When using the regulator between a solenoid valve and an actuator, check the pressure gauge periodically. Sudden pressure fluctuations may shorten the durability of the pressure gauge. A digital pressure gauge is recommended for such situation or as deemed necessary. Warning Mounting/Adjustment 1. Set the regulator while verifying the displayed values of the inlet and outlet pressure gauges. Turning the regulator knob excessively can cause damage to the internal parts. 2. Do not use tools on the pressure regulator knob as this may cause damage. It must be operated manually. Warning 1. Be sure to unlock the knob before adjusting the pressure and lock it after setting the pressure. Failure to follow this procedure can cause damage to the knob and the outlet pressure may fluctuate. . Pull the pressure regulator knob to unlock. (You can visually verify this with the “orange mark” that appears in the gap.) . Push the pressure regulator knob to lock. When the knob is not easily locked, turn it left and right a little and then push it (when the knob is locked, the “orange mark”, i.e., the gap will disappear). 2. Pulsation will be generated when the difference between the inlet and the outlet pressure is large. In this case, reduce the pressure difference between the inlet and the outlet. Please consult with SMC if the pulsation problem is not resolved. Caution Be sure to read this before handling. Refer to the back cover for Safety Instructions, “Handling Precautions for SMC Products” and the Operation Manual for F.R.L. Precautions, http://www.smcworld.com Optional specifications Model AR10-A AR20-A AR25-A AR30-A AR40-A AR40-06-A Bracket assembly Note 1) AR12P-270AS AR22P-270AS AR27P-270AS AR32P-270AS AR42P-270AS AR42P-270AS Set nut AR12P-260S AR22P-260S AR22P-260S AR32P-260S AR42P-260S AR42P-260S Pressure gauge Note 2) Round type Standard G27-10-R1 G36-10-l01 G46-10-l01 0.02 to 0.2 MPa setting G27-10-R1 Note 3) G36-4-l01 G46-4-l01 Note 2) Round type (with color zone) Standard . G36-10-l01-L G46-10-l01-L 0.02 to 0.2 MPa setting . G36-4-l01-L G46-4-l01-L Model AR10-A AR20-A AR25-A AR30-A AR40-A AR40-06-A Port size M5 x 0.8 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/4, 3/8, 1/2 3/4 Pressure gauge port size 1/16 Note) 1/8 Fluid Air Ambient and fluid temperature . 5 to 60°C (with no freezing) Proof pressure 1.5 MPa Maximum operating pressure 1.0 MPa Set pressure range 0.05 to 0.7 MPa Construction Relieving type Weight (kg) 0.06 0.17 0.19 0.34 0.58 0.60