【DO!BOOK・ページリンク】
es40-56-ac   68 / 88

BOOKをみる

10秒後にBOOKのページに移動します


66 Lubricator Series AL10-A to AL60-A AW AL AR AFM / AFD AF Attachment AW+AFM AF+AFM+AR AF+AR AW+AL AF+AR+AL AC Optional specifications Model AL10-A AL20-A AL30-A AL40-A AL40-06-A AL50-A AL60-A Bracket assembly Note) . AF22P-050AS AF32P-050AS AF42P-050AS AF42P-070AS AF52P-050AS Model AL10-A AL20-A AL30-A AL40-A AL40-06-A AL50-A AL60-A Port size M5 x 0.8 1/8, 1/4 1/4, 3/8 1/4, 3/8, 1/2 3/4 3/4, 1 1 Fluid Air Ambient and fluid temperature .5 to 60°C (with no freezing) Proof pressure 1.5 MPa Maximum operating pressure 1.0 MPa Minimum dripping flow rate (L/min (ANR)) Note) 4 15 1/4: 30 3/8: 40 1/4: 30 3/8: 40 1/2: 50 50 190 220 Oil capacity (cm3) 7 25 55 135 Recommended lubricant Class 1 turbine oil (ISO VG32) Bowl material Polycarbonate Bowl guard . Semi-standard (Steel) Standard (Polycarbonate) Weight (kg) 0.07 0.10 0.20 0.38 0.43 0.94 1.09 Note) ・ The flow rate is 5 drops or greater/min under the following conditions: Inlet pressure of 0.5 MPa; Class 1 turbine oil (ISO VG32); Temperature at 20°C; Oil adjustment valve fully open. ・ For a circuit that repeatedly turns ON and OFF on the outlet side, make the adjustment so that the average air consumption per minute becomes the minimum dripping flow rate or more. Standard Specifications Note) Assembly of a bracket and 2 mounting screws Option/Part No. Bowl material Lubricant exhaust port Other Model AL10-A AL20-A AL30-A AL40-A AL40-06-A AL50-A AL60-A Polycarbonate bowl Without drain cock . C1SL-A C2SL-A . . With bowl guard . C2SL-C-A C3SL-A C4SL-A With drain cock . C1SL-3-A C2SL-3-A . . With bowl guard . C2SL-3C-A C3SL-3-A C4SL-3-A Drain cock with barb fitting With bowl guard . . C3SL-3W-A C4SL-3W-A Nylon bowl Without drain cock . C1SL-6-A C2SL-6-A . . With bowl guard . C2SL-6C-A C3SL-6-A C4SL-6-A With drain cock . C1SL-36-A C2SL-36-A . . With bowl guard . C2SL-36C-A C3SL-36-A C4SL-36-A Drain cock with barb fitting With bowl guard . . C3SL-36W-A C4SL-36W-A Metal bowl Without drain cock . C1SL-2-A C2SL-2-A C3SL-2-A C4SL-2-A With level gauge . . C3LL-8-A C4LL-8-A With drain cock . C1SL-23-A C2SL-23-A C3SL-23-A C4SL-23-A With level gauge . . C3LL-38-A C4LL-38-A Bowl Assembly/Part No. Note) ・ Bowl assembly for the AL20-A to AL60-A models comes with a bowl seal. ・ Please consult with SMC separately for psi and °F unit display specifications.