【DO!BOOK・ページリンク】
es40-56-ac   81 / 88

BOOKをみる

10秒後にBOOKのページに移動します


B 1/8 B Width across flats 14 B Thread type/Rc, G: o10 One-touch fitting Thread type/NPT: o3/8" One-touch fitting N.C.: Gray N.O.: Black B B 1/4 Width across flats 17 B B 1/4 Width across flats 17 1/4 B Width across flats 17 B Barb fitting applicable tubing: T0604 O S M5 x 0.8 B B 1/8 Width across flats 14 Applicable model AW10-A/AW20-A AW20-A AW30-A to AW40-06-A Optional/Semi-standard specifications With auto drain (N.C.) Metal bowl With drain guide Metal bowl with drain guide With auto drain (N.O./N.C.) Dimensions Applicable model AW30-A to AW40-06-A Optional/Semi-standard specifications Metal bowl Metal bowl with drain guide Metal bowl with level gauge Metal bowl with level gauge, with drain guide With drain guide Drain cock with barb fitting Dimensions Model Optional specifications Semi-standard specifications Bracket mount Panel mount With auto drain With barb fitting With drain guide Metal bowl Metal bowl with drain guide Metal bowl with level gauge Metal bowl with level gauge, with drain guide M N Q R S T U V W Y Z B B B B B B B AW10-A 25 28 30 4.5 6.5 40 2 18 18.5 . . 77.9 . . 59.3 . . . AW20-A 30 34 43.9 5.4 15.4 55 2.3 27.3 36.5 17.5 6 104.9 . 91.4 87.4 93.9 . . AW30-A 41 36 46 6.5 24 65 2.3 32.5 45.5 22.5 7 156.8 123.6 121.9 117.6 122.1 137.6 142.1 AW40-A 50 38 54 8.5 26.5 70 2.3 38.4 52.5 26 7 186.9 155.6 153.9 149.6 154.1 169.6 174.1 AW40-06-A 50 38 55.5 8.5 26.5 70 2.3 39.9 52.5 26 7 188.9 157.6 155.9 151.6 156.1 171.6 176.1 Model Standard specifications Optional specifications Round type pressure gauge Round type pressure gauge (with color zone) P1 P2 A B C Note) D E F G J H J H J AW10-A M5 x 0.8 1/16 25 59.9 47.4 12.5 . M18 x 1 25 12.5 o26 26 . . AW20-A 1/8, 1/4 1/8 40 87.6 67.4 22 . M36 x 1.5 25 22 o37.5 58.5 o37.5 59.5 AW30-A 1/4, 3/8 1/8 53 115.1 83.5 28.5 30 M45 x 1.5 35 28.5 o37.5 65 o37.5 66 AW40-A 1/4, 3/8, 1/2 1/8 70 147.1 100 34.5 38.4 M52 x 1.5 40 34.5 o42.5 72 o42.5 72 AW40-06-A 3/4 1/8 75 149.1 101.5 34.5 38.4 M52 x 1.5 40 34.5 o42.5 72 o42.5 72 Pressure gauge (Option) W W IN OUT Drain Drain Drain IN IN OUT OUT IN OUT IN OUT Bracket (Option) C S N T F B A E Q V U J D J M H 2 x P1 (Port size) 2 x P1 (Port size) 2 x P1 (Port size) Bracket (Option) Q V H F J D U J M B C R S A N T 2 x P2 (Pressure gauge port size) Bracket (Option) U J D J M N T C R B F A Q V H 2 x P2 (Pressure gauge port size) Y Z Z Y S R P2 (Pressure gauge port size) Clearance for maintenance G Clearance for maintenance G Pressure gauge (Option) Pressure gauge (Option) Clearance for maintenance G Dimensions Panel fitting dimensions Panel fitting dimensions AW10-A AW20-A AW30-A to AW40-06-A Plate thickness AW30-A to AW40-06-A: Max. 8 Plate thickness AW10-A: Max. 3.5 AW20-A: Max. 4 Note) The dimension of C is the length when the filter regulator knob is unlocked. 79 Series AW10-A to AW40-A