【DO!BOOK・ページリンク】
p-e13-12-arc   108 / 143

BOOKをみる

10秒後にBOOKのページに移動します


Set the flow rate within the rated flow range. The settable rate range is the range of flow rate that can be set in the switch. The rated flow range is the range that satisfies the switch specifications (accuracy, linearity etc.). It is possible to set a value outside of the rated flow range if it is within the settable range, however, the specification is not be guaranteed. The flow range if using CO2 is given in brackets. When using argon (Ar), carbon dioxide (CO2) and the mixed gas (Ar + CO2), refer to page 101. Settable Range and Rated Flow Range Sensor 0.2 L/min 0.5 L/min 1 L/min 2 L/min 10 L/min 25 L/min 50 L/min 100 L/min Flow range PFM710 PFM510 PFM725 PFM525 PFM750 PFM550 PFM711 PFM511 0.2 L/min 0 0 0 0 100 L/min (50 L/min) 105 L/min (52 L/min) 105 L/min (52 L/min) 50 L/min (25 L/min) 52.5 L/min (26.2 L/min) 52.5 L/min (26.2 L/min) 10 L/min (5 L/min) 0.2 L/min 10.5 L/min (5.2 L/min) 25 L/min (12.5 L/min) 26.3 L/min (13.1 L/min) 1 L/min 1 L/min 0.5 L/min 0.5 L/min 2 L/min 2 L/min 10.5 L/min (5.2 L/min) 26.3 L/min (13.1 L/min) Rated flow range Settable range Displayable range In the case of the PFM5 series, the displayable and settable ranges are the same as the PFM3 series flow monitor. Analog Output Note) Analog output at maximum rated flow rate when CO2 is selected is 3 [V] for the voltage output type and 12 [mA] for the current output type. Note) When using argon (Ar), carbon dioxide (CO2) and the mixed gas (Ar + CO2), refer to page 101. Piping Specifications/Weight Part no. 01 Port size Weight Wetted parts material Straight Without orifice: 125 g Bottom Without orifice: 135 g Straight With orifice: 165 g Bottom With orifice: 175 g Straight Without orifice: 55 g Bottom Without orifice: 65 g Straight With orifice: 95 g Bottom With orifice: 105 g Straight Without orifice: 95 g Bottom Without orifice: 105 g Straight With orifice: 135 g Bottom With orifice: 145 g LCP, PBT, Brass (Electroless nickel plating), HNBR (+ Fluoro coated), FKM (+ Fluoro coated), Silicon, Au, Stainless steel 304 Rc 1/8 02 Rc 1/4 N01 NPT 1/8 N02 NPT 1/4 F01 G1/8 G1/4 F02 C4 o4 (5/32") One-touch fitting C6 o6 One-touch fitting C6 o8 (5/16") One-touch fitting N7 o1/4" One-touch fitting PFM710-ュ-C/E PFM725-ュ-C/E PFM750-ュ-C/E PFM711-ュ-C/E Analog Voltage Output (1 to 5 V) Model Max. rated flow value [L/min] 10 (5) 25 (12.5) 50 (25) 100 (50) 10 (5) 25 (12.5) 50 (25) 100 (50) PFM710-ョ-D/F PFM725-ョ-D/F PFM750-ョ-D/F PFM711-ョ-D/F Analog Current Output (4 to 20 mA) Model Max. rated flow value [L/min] Max. rated flow value 0 4 20 Analog output [V] Analog output [mA] Max. rated flow value 0 0 0 1 5 . ( ): Fluid: CO2 . ( ): Fluid: CO2 Series PFM7 Compatible with Argon (Ar), Carbon Dioxide (CO2) and the Mixed Gas (Ar + CO2) Digital Flow Switch 100 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve