【DO!BOOK・ページリンク】
p-e13-12-arc   10 / 143

BOOKをみる

10秒後にBOOKのページに移動します


Made to Order Note) Use the -XC91 in a place where the distance from the welding portion is far and the spatter scattering is minimized. o40, o50, o63 Series CKG1-XC88/XC89 -XC91 RoHS How to Order Spatter Resistant Cylinder for Arc Welding Clamp Cylinder with Standard Auto Switch (Band Mounting Style) AB 16.5 mm 19.5 mm Clevis width 40 50 63 Cylinder stroke (mm) 50, 75, 100, 125, 150 50, 75, 100, 125, 150, 200 50, 75, 100, 125, 150, 200 CKG1 Z None End bracket Note 1) YA is equivalent to the conventional models. Note 2) A knuckle pin, cotter pins and flat washers are provided as a standard for Y and YA. Y YA Nil Double knuckle joint (M6 without tap) Double knuckle joint (M6 with tap) A 40 50 63 40 mm 50 mm 63 mm Bore size 50 Y M9BW Thread type TN TF Nil Rc1/4 NPT1/4 G1/4 2 pcs. 1 pc. Nil S Number of auto switches Without auto switch (Built-in magnet) . For applicable auto switches, refer to the table below. . Auto switches are shipped together, (but not assembled). Nil Auto switch Rod material XC88 XC89 Stainless steel 304 S45C XC89 CKG1A 50 100 Y Z M9BW XC91 Rod material XC91 S45C 100 Built-in auto switch magnet S45C Piston rod material (Hard chrome plated) Stainless steel 304 . . . -XC88 -XC89 -XC91 Part no. Coil scraper . Luberetainer Grease for welding Caution The standard auto switch cannot be used in a magnetic field environment. For information on our cylinders that can be fitted with a magnetic field resistant auto switch, refer to page 7. Standard Auto Switches (Refer to the WEB catalog or the Best Pneumatics No.3 for detailed auto switch specifications.) Applicable cylinder series Applicable load Lead wire length (m) Relay, PLC . Type Wiring Load voltage (Output) 3(L) . 1(M) A93 B54 100 V 100 V 200 V 0.5(Nil) Auto switch model DC AC Band mounting 2-wire 24 V 12 V Indicator light Yes Electrical entry Grommet Reed auto switch CKG1 Note 1) Lead wire length symbol: 0.5 m……… Nil M9BW 1 m……… M M9BWM 3 m……… L M9BWL 5 m……… Z M9BWZ Note 2) Auto switches marked with “イ” are produced upon receipt of order. Note 3) Refer to page 13 when ordering the auto switch mounting bracket assembly. 択 5(Z) アア 択 択 M9B M9BW 5 V . Grommet Yes 2-wire 24 V 12 V Solid state auto switch 8 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve