【DO!BOOK・ページリンク】
p-e13-12-arc   113 / 143

BOOKをみる

10秒後にBOOKのページに移動します


Withstand pressure Minimum unit setting Rated pressure range Secret code setting function The key locking function keeps unauthorized persons from tampering with buttons. Power-saving function Power consumption is reduced by turning off the monitor. (Reduce power consumption by up to 20%.) Resolution-switch function It reduces the monitor to flicker. Bracket configuration allows mounting in four orientations. The clip type allows easy removal of fittings. Fitting’s type and size can be changed. Series ISE30A (positive) 0.001 MPa NPN or PNP open collector 1 output NPN or PNP open collector 2 outputs NPN or PNP open collector 1 output + Analog output (voltage or current) Output R1/8, NPT1/8 (M5 female threaded) o4, o6, o5/32, o1/4 One-touch fittings Piping Set pressure range .0.105 to 1.050 MPa Bracket A Bracket B/C Panel mount Mountable side by side without clearance One opening! . Reduced panel fitting labor . Space-saving Added the connector cover. 4-digit display allows easy reading of displayed values. Example: 0.5 MPa 1.5 MPa (Accuracy is not changed, only the displayed values.) Mounting Series Additional functions Possible to check set-value during key locking 4-digit display Lead wire Replaceable One-touch fittings Mounting example Bracket B Mounting example Bracket C Mounting example .0.100 to 1.000 MPa 1 MPa 0 .0.1 MPa (.100 kPa) One-touch fitting Clip Lead wire with connector (2 m) Connector cover Series 30A (New) Series 30 (Conventional) 1/1000 1/100 105