yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
p-e13-12-arc@@@115 / 143

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


For details about the Pressure Switch Precautions, refer to gHandling Precautions for SMC Productsh. Specifications For details about the Specific Product Precautions, refer to the Operation Manual at SMC website. Piping Specifications Model 01 N01 C4H C6H Sensor pressure receiving area: Silicon C3602 (electroless nickel plating) O-ring: HNBR N7H C4L C6L N7L . o1/4 inch . o6 mm . o4 mm o5/32 inch o1/4 inch . o6 mm . . . . . . . o4 mm o5/32 inch . NPT1/8 M5 x 0.8 . R1/8 M5 x 0.8 . . . One-touch fitting, Straight type One-touch fitting, Elbow type Sensor pressure receiving area Piping port Including lead wire with connector (3 cores, 2 m) Including lead wire with connector (4 cores, 2 m) Excluding lead wire with connector PBT, POM, Stainless steel 304, C3604 (electroless nickel plating) O-ring: NBR 81 g 85 g 43 g 70 g 74 g 32 g Port size Wetted parts material Weight 71 g 75 g 33 g 73 g 77 g 35 g 75 g 79 g 37 g 73 g 77 g 35 g 75 g 79 g 37 g Option/Part No. When optional parts are required separately, use the following part numbers to place an order. ZS-38-A1 ZS-38-A2 ZS-38-A3 ZS-27-C ZS-27-D ZS-27-01 ZS-38-3L ZS-38-4L ZS-38-3G Bracket A Bracket B Bracket C Panel mount adapter Panel mount adapter + Front protection cover Front protection cover Lead wire with connector Lead wire with connector Lead wire with connector (with connector cover) Mounting screw (with 2 pcs. of M3 x 5L) Mounting screw (with 2 pcs. of M3 x 5L) Mounting screw (with 2 pcs. of M3 x 5L) Mounting screw (with 2 pcs. of M3 x 8L) Mounting screw (with 2 pcs. of M3 x 8L) 3 cores, for 1 output, 2 m 4 cores, for 2 outputs, 2 m 3 cores, for 1 output, 2 m Part no. Option Note ZS-38-4G ZS-38-5L ZS-38-U ZS-38-C4H ZS-38-C6H ZS-38-N7H ZS-38-C4L ZS-38-C6L ZS-38-N7L Lead wire with connector (with connector cover) Lead wire with a connector for copying Lead wire unit with a connector for copying One-touch fittings o4 mm straight One-touch fittings o6 mm straight One-touch fittings o1/4 inch straight One-touch fittings o4 mm elbow One-touch fittings o6 mm elbow One-touch fittings o1/4 inch elbow 4 cores, for 2 outputs, 2 m 3 cores, copy function, 1 m Copy function (up to 10 slaves) O-ring, one-touch clip included O-ring, one-touch clip included O-ring, one-touch clip included O-ring, one-touch clip included O-ring, one-touch clip included O-ring, one-touch clip included Part no. Option Note Note 1) If applied pressure fluctuates near the set value, set the hysteresis above the fluctuation range to prevent chattering. Note 2) When analog voltage output is selected, analog current output cannot be used together. Note 3) When analog current output is selected, analog voltage output cannot be used together. Note 4) For details about wiring, refer to the Operation Manual that can be downloaded from SMC website (http://www.smcworld.com). Model Rated pressure range Display/Set pressure range Withstand pressure Display/Minimum unit setting Applicable fluid Power supply voltage Current consumption Switch output Repeatability Analog output Hysteresis Display Display accuracy Indicator light Environment Temperature characteristics Lead wire Note 4) Standards 0.6 to 5 V }2.5% F.S. Air, Non-corrosive gas, Non-flammable gas 12 to 24 VDC }10%, Ripple (p-p) 10% or less (with power supply polarity protection) 40 mA or less NPN or PNP open collector 1 output, NPN or PNP open collector 2 outputs 80 mA 28 V (at NPN output) 1 V or less (with load current of 80 mA) 2.5 ms or less (with anti-chattering function: 20, 100, 500, 1000, 2000 ms) Yes }0.2% F.S. }1 digit }1% F.S. Approx. 1 kƒ¶ }1% F.S. 4-digit, 7-segment, 2-color LCD (Red/Green) }2% F.S. }1 digit (Ambient temperature of 25 }3‹C) Lights up when switch output is turned ON. OUT1: Green, OUT2: Red IP40 Operating: 0 to 50‹C, Stored: .10 to 60‹C (No freezing or condensation) Operating/Stored: 35 to 85% RH (No condensation) 1000 VAC for 1 minute between terminals and housing 50 Mƒ¶ or more (500 VDC measured via megohmmeter) between terminals and housing }2% F.S. (25‹C reference) CE, UL/CSA (E216656), RoHS Variable (0 or above) Note 1) ISE30A (Positive pressure) .0.100 to 1.000 MPa .0.105 to 1.050 MPa 1.5 MPa 0.001 MPa Maximum load current Maximum applied voltage Residual voltage Response time Short circuit protection Voltage output Hysteresis mode Window comparator mode Enclosure Operating temperature range Operating humidity range Withstand voltage Insulation resistance 2.4 to 20 mA }2.5% F.S. Output voltage (Rated pressure range) Linearity Output impedance Current output Output current (Rated pressure range) Linearity Load impedance Maximum load impedance: Power supply voltage 12 V: 300 ƒ¶, Power supply voltage 24 V: 600 ƒ¶ Minimum load impedance: 50 ƒ¶ Oilproof heavy-duty vinyl cable, 3 cores o3.5, 2 m 4 cores Conductor area: 0.15 mm2 (AWG26), Insulator O.D.: 1.0 mm Note 2) Note 3) Series ISE30A 107