【DO!BOOK・ページリンク】
p-e13-12-arc   116 / 143

BOOKをみる

10秒後にBOOKのページに移動します


Set Pressure Range and Rated Pressure Range Functions (For details, refer to the WEB catalog or the Best Pneumatics No. 6.) Copy function Auto-preset function Display calibration function Peak display function Bottom display function Keylock function (Selectable secret code) Zero-clear function Anti-chattering function Unit display switching function Power-saving mode Display resolution-switch function Copies the settings of the master sensor to the slave sensors. This function is to calculate a rough set-value automatically based on the on-going operation. Evens out deviations in the displayed value. Can retain the maximum pressure value displayed during measurement. Can retain the minimum pressure value displayed during measurement. The key board can be locked to prevent any incorrect function of the operation switch. The pressure display can be set at zero when the pressure is open to the atmosphere. Prevents possible malfunction due to sudden fluctuations in the primary pressure by adjusting the response time. Can convert the display value. Reduces power consumption. Converts display resolution from the normal value of 1/1000 to 1/100. It reduces the monitor to flicker. High-Precision Digital Pressure Switch Series ISE30A Voltage output Current output 1 0.6 Pressure 5 AB C Analog output [V] 4 2.4 Pressure 20 AB C Analog output [mA] Analog Output Range Rated pressure range A B C Switch For positive pressure .100 kPa 0 100 kPa 500 kPa 1 MPa Pressure range ISE30A 1 MPa .105 kPa (.0.105 MPa) 1.05 MPa .100 kPa Set the pressure within the rated pressure range. The set pressure range is the range of pressure that is possible in setting. The rated pressure range is the range of pressure that satisfies the specifications (accuracy, linearity, etc.) on the switch. Although it is possible to set a value outside the rated pressure range, the specifications will not be guaranteed even if the value stays within the set pressure range. Rated pressure range of switch Set pressure range of switch For positive pressure .0.100 to 1.000 MPa .0.1 MPa 0 1 MPa 108 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve