【DO!BOOK・ページリンク】
p-e13-12-arc   136 / 143

BOOKをみる

10秒後にBOOKのページに移動します


q u t r e w !0 t y !0 o i r e w q Tubing O.D. o4, o6, o8, o10, o12, o16 Male connector Male elbow RoHS Applicable Tubing Construction Tubing FEP tubing/Series TH Super PFA tubing/Series TL Temperature 80°C or more 120°C or more . Temperature Condition of Mounting the Inner Sleeve Specifications Fluid Operating pressure range Note 1) Proof pressure Ambient and fluid temperature Note 3) Lubricant Seal on the threads Air, Water .100 kPa to 1 MPa Note 2) 3.0 MPa .5 to 150°C (No freezing) Note 2) Grease-free specification O-ring seal Note 1) Avoid using in a vacuum holding application such as a leak tester, since there is leakage. Note 2) Check the operating pressure range and operating temperature range of the tubing. Note 3) It is recommended that you use the inner sleeve in the following conditions: . When using in an environment where the fluid temperature changes drastically. . When using at a high temperature. No. 1 2 3 4 5 6 7 8 9 10 Description Release button Guide 1 Guide 2 Chuck Seal Male connector body Male elbow body O-ring Stud G thread O-ring Stainless steel 304 Stainless steel 304 Stainless steel 304 Stainless steel 304 Special FKM (Fluoro coated) C3604 (Electroless nickel plating) Stainless steel 316 Special FKM (Fluoro coated) C3604 (Electroless nickel plating) Special FKM (Fluoro coated) Material Component Parts Description Tubing O.D. Bulkhead nut Part no. Material KQB223-P01 KQB206-P01 KQB208-P01 KQB210-P01 KQB212-P01 KQB216-P01 o4 o6 o8 o10 o12 o16 C3604 (Electroless nickel plating) Spare Parts KQB2-G01 KQB2-G02 KQB2-G03 KQB2-G04 Description Thread size G thread O-ring G1/8 G1/4 G3/8 G1/2 Part no. Material Special FKM (Fluoro coated) Tubing O.D. o4 o6 o8 o10 o12 Tubing material TUS (Soft polyurethane) Applicable inner sleeve . TUS0425 . TUS0604 TUS0805 . TUS1065 . . TUS1208 . . TH/TIH (FEP) TH0402 TH0425 . TH0604 . TH0806 . TH1075 TH1008 . TH1209 TH1210 TL/TIL (Super PFA) . . TL0403 TL0604 . TL0806 . . TL1008 . . TL1210 Part no. TJ-0402 TJ-0425 TJ-0403 TJ-0604 TJ-0805 TJ-0806 TJ-1065 TJ-1075 TJ-1008 TJ-1008 TJ-1209 TJ-1210 Length 18 18 18 19 20.5 20.5 23 23 23 24 24 24 Cross Reference Table of the Inner Sleeve . C2700 + Electroless nickel plating is used for the TJ series. . Conforming to ISO16030 Metal One-touch Fittings Series KQB2 Applicable Tubing: Metric Size, Connection Thread: G. 128 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve