【DO!BOOK・ページリンク】
p-e13-12-arc   140 / 143

BOOKをみる

10秒後にBOOKのページに移動します


AS4200-04 Port size Fluid Proof pressure Max. operating pressure Min. operating pressure Ambient and fluid temperature Option Weight (g) Controlled flow Free flow Flow rate L/min (ANR) Specifications AS12ュ0-M5 AS22ュ0-01 AS22ュ0-02 AS32ュ0-03 AS42ュ0-04 Specifications Model 1.5 MPa 1 MPa 0.1 MPa Air .5 to 60°C (No freezing) With seal, Round lock nut 1/2 181 1700 5.2 0.25 0.3 3/8 106 920 2.8 0.25 0.2 1/4 64 460 1.4 0.3 0.3 1/8 29 230 0.7 0.25 0.2 Note 1) Flow rate values are measured at 0.5 MPa and 20°C. Note 2) Distinction between meter-out/meter-in types by appearance. Those are distinguished by the lock nut. The meter-out type is zinc chromated (the round lock nut is electroless nickel plated), while the meter-in type is black zinc chromate plated. AS 2 2 0 0 01 S Body size 1 2 3 4 M5 standard 1/8, 1/4 standard 3/8 standard 1/2 standard Type Direct cylinder elbow type 2 Control type Thread type Meter-out Meter-in 0 1 Option Port size S None With seal Nil Symbol Port size Nil Symbol Cylinder side Tube side N NPT F G. Applicable series M5 01 02 03 04 M5 x 0.8 1/8 1/4 3/8 1/2 AS12ュ0-M5 AS22ュ0-01 AS22ュ0-02 AS32ュ0-03 AS42ュ0-04 Lock nut option J Hexagon lock nut Round lock nut Nil R Rc How to Order Speed Controller Elbow Type (Metal Body) Series AS RoHS AS3200-03 AS2200-02 Sonic conductance dm3/(s・bar) Controlled flow Free flow Critical pressure ratio Round lock nut Metric thread (M5) Note) M5 size: S (with seal) is not necessary. M5 x 0.8 10 105 0.32 0.2 0.4 AS2200-01 AS1200-M5 Symbol . Male thread comes with R thread. All metal except seal parts Speed Controller Elbow Type (Metal Body) Series AS 132 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve