【DO!BOOK・ページリンク】
p-e13-12-arc   14 / 143

BOOKをみる

10秒後にBOOKのページに移動します


Auto Switch Proper Mounting Position (Detection at Stroke End) and Its Mounting Height Note 1) The mounting position should be referred for reference only for the auto switch mounting position at the stroke end detection. Adjust the auto switch after confirming the operation to set actually. Note 2) A/B dimensions are the distance from the standard position (above drawing) to the end surface of the auto switch. Note 3) The auto switch mounting position is temporarily set at the time of shipping from our factory. Change it to the desired position in accordance to your facility. Auto Switch Mounting Position and Its Height Unit: mm Auto switch model D-P3DWAョ D-P4DWョ Symbol AB Hs Auto switch set value and its height o63 7 30 59 o50 7 30 52 o40 9.5 24.5 46.5 AB Hs 4.5 27.5 58.5 4.5 27.5 51 8 20.5 45.5 Minimum Stroke for Auto Switch Mounting Unit: mm Auto switch model D-P3DWAョ D-P4DWョ With 1 pc. 50 50 Different surfaces Same surface With 2 pcs. Unit: mm Auto switch model 5.5 4 5.5 4 5.5 4.5 Bore size D-P3DWAョ D-P4DWョ 40 50 63 Operating Range Note) When two D-P3DWュ are mounted to the cylinder with stroke 50 mm, mount them on different surfaces. Rod mounting D-P3DWAョ Different surfaces Same surface Magnetic Field Resistant Auto Switch Mounting A B .Hs CKG1-XC88/XC89 -XC91 Auto Switch Mounting Bracket/Part No. Switch Mounting Rod Assembly/Part No. CKG40-R050 CKG40-R075 CKG40-R100 CKG40-R125 CKG40-R150 Applicable series Applicable clamp cylinder Part no. CKG1ュ40-150 CKG1ュ50-150/CKP1ュ50-150 CKG1ュ63-150/CKP1ュ63-150 CKG1ュ40-50 CKG1ュ50-50/CKP1ュ50-50 CKG1ュ63-50/CKP1ュ63-50 CKG1ュ40-75 CKG1ュ50-75/CKP1ュ50-75 CKG1ュ63-75/CKP1ュ63-75 CKG1ュ40-100 CKG1ュ50-100/CKP1ュ50-100 CKG1ュ63-100/CKP1ュ63-100 CKG1ュ40-125 CKG1ュ50-125/CKP1ュ50-125 CKG1ュ63-125/CKP1ュ63-125 Series CKG1ョ40/50/ 63 Auto Switch Mounting Bracket Assembly/Part No. Applicable cylinder series Applicable auto switch model Auto switch mounting bracket part no. 40 50 63 Series CKG1 D-P3DWAュ BK7-040S D-P4DWュ BK1T-040 Switch mounting rod assembly/Auto switch mounting bracket assembly Switch mounting rod assembly Collar Switch mounting rod Hexagon socket head button bolt (M4 tightening torque: 1.0 to 1.2 N・m) D-P4DWョ A 32 4 B .Hs . Mount the part E of the auto switch mounting bracket so that it is in contact with the cylinder tube. Note 1) The tightening torque for a hexagon socket head cap screw (M2.5) is 0.2 to 0.3 N・m. Hold the shorter side of a hexagon wrench, and turn it to tighten. (Too much tightening may break the switch) Note 2) Tighten the hexagon socket head cap screws B and C (M4) with a tightening torque of 1 to 1.2 N・m. Switch mounting rod Auto switch mounting bracket B E . Auto switch mounting bracket (Attached to auto switch) Hexagon socket head cap screw A (M2.5 x 11L) Hexagon socket head cap screw C (M4 x 5L) Auto switch Hexagon socket head cap screw B (M4 x 8L) 12 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve A