【DO!BOOK・ページリンク】 p-e13-12-arc 16 / 143 10秒後にBOOKのページに移動します |
|
Built-in Auto Switch Magnet Cylinder Part No. 1) Built-in auto switch magnet type without auto switch, without switch mounting rod Symbol for the auto switch type is "Nil" as shown below. (Example) CKGA80-50Y-XC89 2) Built-in auto switch magnet type without auto switch, with switch mounting rod Symbol for the auto switch type is "P" as shown below. (Example) CKGA80-50Y-P-XC89 Type Auto switch model Applicable magnetic field Indicator light Electrical entry Load voltage 2-wire (3.4) 2-wire (1.4) 2-wire 24 VDC Relay, PLC Note1) Applicable load AC magnetic field (Single-phase AC welding magnetic field) Grommet Pre-wired connector 2-color display Wiring (Pin no in use) Solid state auto switch Lead wire length 0.3 m 0.5 m 3 m 5 m Note1) PLC: Programmable Logic Controller Note2) Please contact SMC for auto switches, auto switch proper mounting positions and operating ranges other than the above. Note3) Refer to page 12 when ordering the auto switch mouting bracket assembly or switch mounting rod assembly. Note4) For D-P3DWAョ, the auto switch and auto switch mounting bracket are packed together (not assembled). Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No.3 for further information on auto switches. o80, o100 RoHS CKGA-XC88/XC89 -XC91 Spatter Resistant Cylinder for Arc Welding Clamp Cylinder (Rod Mounting Style) S45C Piston rod material (Hard chrome plated) Stainless steel 304 . . . -XC88 -XC89 -XC91 Part no. Bore size (mm) 80 28 mm 100 Coil scraper . Luberetainer Grease for welding Made to Order Comparison of the Dimensions of Each Series The -XC88/XC89/XC91 and standard product have the same dimensions. 2 pcs. 1 pc. Nil S 50, 75, 100, 125, 150, 175, 200 50, 75, 100, 125, 150, 175, 200 80 100 Cylinder stroke (mm) Note) A knuckle pin, cotter pins and flat washers are provided for Y. None Double knuckle joint (with tap) Nil Y End bracket Nil P Without auto switch (Built-in magnet) Without switch mounting rod Without auto switch (Built-in magnet) With switch mounting rod Auto switch CKGA CKGA Clevis width: 28 mm 100 Y Built-in auto switch magnet 80 Number of auto switches Rod material XC91 S45C Rod material XC88 XC89 Stainless steel 304 S45C P3DWASC XC89 80 100 Y P4DWSC XC91 Note) Select applicable auto switch models from the table below. 80 mm 100 mm 80 100 Bore size Specifications Note) A clevis pin, cotter pins and flat washers are provided. Air 1.5 MPa 1.0 MPa 0.05 MPa .10°C to +60°C (No freezing) 50 to 500 mm/s With air cushion on both ends Equipped on both ends Non-lube Double clevis Fluid Proof pressure Maximum operating pressure Minimum operating pressure Ambient and fluid temperature Piston speed Cushion Speed controller Lubrication Stroke length tolerance Mounting Note) +1.0 0 Note) Use the -XC91 in a place where the distance from the welding portion is far and the spatter scattering is minimized. D-P3DWASC D-P4DWSC D-P3DWASE D-P4DWSE D-P3DWA D-P3DWAL D-P4DWL D-P3DWAZ D-P4DWZ Special function Magnetic field resistant (2-color indication) Clevis width CKGA How to Order 14 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve A |