【DO!BOOK・ページリンク】
p-e13-12-arc   19 / 143

BOOKをみる

10秒後にBOOKのページに移動します


Spatter Resistant Cylinder for Arc Welding Compact Cylinder: Standard, Double Acting, Single Rod o32, o40, o50, o63, o80, o100 . Lead wire length symbols: 0.5 m ・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ Grommet Yes 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 2-wire (Non-polar) 24 V 5 V, 12 V 12 V 5 V, 12 V 12 V . Relay, PLC . . No Yes Grommet . 100 V 100 V or less 24 V 5 V 12 V 5 V,12 V . . . Relay, PLC . . . . . . . . . . . . A96V A93V A90V A96 A93 A90 . . . キ キ キ キ キ キ . . . . . . . . キ キ キ キ キ キ IC circuit . IC circuit . IC circuit . IC circuit M9NV M9PV M9BV M9NWV M9PWV M9BWV . . M9N M9P M9B M9NW M9PW M9BW P3DWA P4DW . Please contact SMC for auto switches, auto switch proper mounting positions and operating ranges other than the above. How to Order Built-in Auto Switch Magnet Cylinder Model Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. CDQ2-XC88/XC89 -XC91 RoHS S45C Piston rod material (Hard chrome plated) Stainless steel 304 . . . -XC88 -XC89 -XC91 Part no. Coil scraper . Luberetainer Grease for welding Made to Order CDQ2 B 32 30 Cylinder stroke (mm) D Auto switch . For applicable auto switches, refer to the table below. Nil Without auto switch Body option Nil F C M Standard (Rod end female thread) With boss on head end With rubber bumper Rod end male thread Action D Double acting M9BW Bore size 32 40 50 63 80 100 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm Rc NPT G Port thread type Nil TN TF Rod material Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Through-hole (Standard) Both ends tapped Foot Rod flange Head flange Double clevis B A L F G D Mounting . Mounting brackets are shipped together (but not assembled). Z Auto switch mounting groove Z 4 surfaces . Combination of body options (“CM”, “FC”, “FM”, “FCM”) is available. Refer to page 18 for standard strokes and intermediate strokes. XC89 CDQ2 B 32 30D Z M9BW XC91 XC91 S45C Rod material XC88 XC89 Stainless steel 304 S45C Type Special function Electrical entry Wiring (Output) Load voltage DC AC Lead wire length (m) 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None (N) Pre-wired Applicable load connector Auto switch model Perpendicular In-line Indicator light 2-wire 3-wire (NPN equivalent) Reed auto switch Solid state auto switch Diagnostic indication (2-color indication) Magnetic field resistant (2-color indication) If a built-in auto switch magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDQ2L32-25DZ-XC89 Note) Use the -XC91 in a place where the distance from the welding portion is far and the spatter scattering is minimized. Built-in auto switch magnet 17