【DO!BOOK・ページリンク】
p-e13-12-arc   22 / 143

BOOKをみる

10秒後にBOOKのページに移動します


L1 L1 L1 FT L M FV FX FZ CT CU L CW RR L FT M FV FX FZ LZ LX LY LH L X Y Y X LT LG L1 T T oI oI 4 x oLD Special cap bolt B + Stroke A + Stroke LS + Stroke B + Stroke A + Stroke 4 x oFD CX CZ B + Stroke CL + Stroke A + Stroke A + Stroke B + Stroke 4 x N Cap bolt oCD hole H10 Axis d9 4 x oFD .0.1 .0.3 +0.4 +0.2 Foot: CDQ2L Rod flange: CDQ2F Rod end male thread Head flange: CDQ2G Double clevis: CDQ2D Rod end male thread Rod end male thread Rod end male thread 32 40 50 A 57.2 63.7 66.7 B 33 39.5 40.5 LS 17 23.5 17.5 L 17 17 18 L1 38.5 38.5 43.5 LD 6.6 6.6 9 LG 4 4 5 LH 30 33 39 LT 3.2 3.2 3.2 LX 57 64 79 LY 57 64 78 32 40 50 A 50 56.5 58.5 B 33 39.5 40.5 FD 5.5 5.5 6.6 FT 8 8 9 FV 48 54 67 FX 56 62 76 FZ 65 72 89 L 17 17 18 L1 38.5 38.5 43.5 M 34 40 50 I 23 28 35 T 2 2 1 32 40 50 A 58 64.5 67.5 32 40 50 A 80 88.5 100.5 B 33 39.5 40.5 CL 70 78.5 86.5 CD 10 10 14 CT 5 6 7 CU 14 14 20 CW 20 22 28 CX 18 18 22 CZ 36 36 44 L 17 17 18 L1 38.5 38.5 43.5 LZ 71 78 95 X 11.2 11.2 14.7 Y 5.8 7 8 N M6 x 1.0 M6 x 1.0 M8 x 1.25 RR 10 10 14 (mm) (mm) (mm) (mm) Foot Bore size (mm) Foot bracket material: Carbon steel Surface treatment: Nickel plating Rod Flange Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plating Head Flange Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plating . The dimensions except A are the same as those of the rod flange. Double Clevis Bore size (mm) Double clevis bracket material: Cast iron Surface treatment: Painted . For details about the rod end nut and accessory brackets, refer to the WEB catalog or Best Pneumatics No.2. . A double clevis pin and retaining rings are included. CDQ2-XC88 -XC89 Spatter Resistant Cylinder for Arc Welding Compact Cylinder: Standard, Double Acting, Single Rod 20 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve