【DO!BOOK・ページリンク】
p-e13-12-arc   23 / 143

BOOKをみる

10秒後にBOOKのページに移動します


H1 C1 X L1 oTh9 2 J oD Q F L Z M E K M E W MM R R oTh9 10 B + Stroke A + Stroke Minimum lead wire bending radius 10 Auto switch 2 x P (Rc, NPT, G) (Port size) H thread effective depth C 4 x oN through 8 x oO counterbore O1 thread Width across flat B1 Bore Size o63 to o100 Standard Through-hole (Standard): CDQ2B Both ends tapped: CDQ2A With boss on head end Rod end male thread 63 80 100 10 to 50, 75, 100 10 to 50, 75, 100 10 to 50, 75, 100 64 73.5 85 A 46 53.5 63 B C 15 21 27 D 20 25 30 E 77 98 117 F 10.5 12.5 13 H M10 x 1.5 M16 x 2.0 M20 x 2.5 J 7 6 6.5 K 17 22 27 L 18 20 22 M 60 77 94 N 9 11 11 Z 19 25 25 O 14 depth 10.5 17.5 depth 13.5 17.5 depth 13.5 P 1/4 3/8 3/8 Q 15 16 23 W 84 104 123.5 Th9 35 0 .0.062 43 0 .0.062 59 0 .0.074 (mm) 63 80 100 C1 26 32.5 32.5 B1 27 32 41 L1 43.5 53.5 53.5 H1 11 13 16 MM M18 x 1.5 M22 x 1.5 M26 x 1.5 X 28.5 35.5 35.5 (mm) R 18 22 22 Both Ends Tapped Bore size (mm) 63 80 100 O1 M10 x 1.5 M12 x 1.75 M12 x 1.75 (mm) (mm) With Boss on Head End Bore size (mm) 63 80 100 Th9 35 0 .0.062 43 0 .0.062 59 0 .0.074 Rod End Male Thread Bore size (mm) Note 1) The external dimensions with rubber bumper are same as those of the standard, as shown above. . For details about the rod end nut and accessory brackets, refer to the WEB catalog or Best Pneumatics No.2. Note 2) For calculation on the longitudinal dimension of intermediate strokes, refer to page 18. Bore size (mm) Stroke range (mm) CDQ2ュ-XC88 -XC89 CDQ2-XC88 -XC89 21