【DO!BOOK・ページリンク】
p-e13-12-arc   24 / 143

BOOKをみる

10秒後にBOOKのページに移動します


L1 CL + Stroke L B + Stroke A + Stroke CW RR CU CT 4 x N Cap bolt oCD hole H10 Axis d9 L1 L A + Stroke B + Stroke FT M FV 4 x oFD FZ FX L1 T oI FZ FX 4 x oFD FV M A + Stroke L B + Stroke FT T oI L1 LZ LX LH LY A + Stroke X Y Y X LG LT Special cap bolt L B + Stroke CZ.0.1 .0.3 CX+0.4 +0.2 4 x oLD LS + Stroke Foot: CDQ2L Rod flange: CDQ2F Rod end male thread Rod end male thread Head flange: CDQ2G Double clevis: CDQ2D Rod end male thread Rod end male thread Foot (mm) Bore size (mm) 63 80 100 A 72.2 85 98 LS 20 23.5 29 B 46 53.5 63 L 18 20 22 L1 43.5 53.5 53.5 LD 11 13 13 LG 5 7 7 LH 46 59 71 LT 3.2 4.5 6 Rod Flange (mm) Bore size (mm) 63 80 100 FD 9 11 11 FT 9 11 11 FV 80 99 117 FX 92 116 136 FZ 108 134 154 L 18 20 22 L1 43.5 53.5 53.5 M 60 77 94 Head Flange (mm) Bore size (mm) 63 80 100 Bore size (mm) 63 80 100 . For details about the rod end nut and accessory brackets, refer to the WEB catalog or Best Pneumatics No.2. . A double clevis pin and retaining rings are included. Double Clevis (mm) CD 14 18 22 CT 8 10 13 CU 20 27 31 CW 30 38 45 CX 22 28 32 LY 91.5 114 136 LX 95 118 137 LZ 113 140 162 X 16.2 19.5 23 Y 9 11 12.5 A 64 73.5 85 B 46 53.5 63 I 35 . . T 1 . . A 73 84.5 96 A 108 129.5 152 CL 94 111.5 130 B 46 53.5 63 L1 43.5 53.5 53.5 N M10 x 1.5 M12 x 1.75 M12 x 1.75 RR 14 18 22 Foot bracket material: Carbon steel Surface treatment: Nickel plating Flange bracket material: Carbon steel Surface treatment: Nickel plating Flange bracket material: Carbon steel Surface treatment: Nickel plating Double clevis bracket material: Cast iron Surface treatment: Painted CZ 44 56 64 L 18 20 22 . The dimensions except A are the same as those of the rod flange. CDQ2-XC88 -XC89 Spatter Resistant Cylinder for Arc Welding Compact Cylinder: Standard, Double Acting, Single Rod 22 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve