【DO!BOOK・ページリンク】
p-e13-12-arc   25 / 143

BOOKをみる

10秒後にBOOKのページに移動します


Z H1 R R M E J W oD Q F L B + Stroke E A + Stroke M K 2 oTh9 C1 X L1 Minimum lead wire bending radius 10 Auto switch 2 x P ( Rc, NPT, G) (Port size) Width across flat B1 O1 thread 4 x oN through 8 x oO counterbore H thread effective depth C MM oTh9 5 Bore Size o32 to o50 R 10 10 14 Both Ends Tapped (mm) Bore size (mm) 32 40 50 O1 M6 x 1.0 M6 x 1.0 M8 x 1.25 With Boss on Head End (mm) Bore size (mm) 32 40 50 Th9 21 0 .0.052 28 0 .0.052 35 0 .0.062 Rod End Male Thread Bore size (mm) 32 40 50 C1 20.5 20.5 26 H1 8 8 11 B1 22 22 27 L1 38.5 38.5 43.5 MM M14 x 1.5 M14 x 1.5 M18 x 1.5 X 23.5 23.5 28.5 (mm) Through-hole (Standard): CDQ2B Rod end male thread With boss on head end Both ends tapped: CDQ2A Standard (mm) Bore size (mm) 32 40 50 Stroke range (mm) 5 to 50, 75, 100 5 to 50, 75, 100 10 to 50, 75, 100 A 45 51.5 53.5 B 33 39.5 40.5 C 13 13 15 D 16 16 20 E 45 52 64 J 4.5 5 7 H M8 x 1.25 M8 x 1.25 M10 x 1.5 Q 10 12.5 10.5 F 7.5 7.5 10.5 P 1/8 1/8 1/4 K 14 14 17 L 12 12 13 M 34 40 50 N 5.5 5.5 6.6 O 9 depth 7 9 depth 7 11 depth 8 W 49.5 57 71 Th9 Z 14 15 19 23 0 .0.052 28 0 .0.052 35 0 .0.062 CDQ2ュ-XC91 Note 1) The external dimensions with rubber bumper are same as those of the standard, as shown above. . For details about the rod end nut and accessory brackets, refer to the WEB catalog or Best Pneumatics No.2. Note 2) For calculation on the longitudinal dimension of intermediate strokes, refer to page 18. CDQ2-XC91 23