【DO!BOOK・ページリンク】
p-e13-12-arc   27 / 143

BOOKをみる

10秒後にBOOKのページに移動します


H1 C1 X L1 oTh9 2 J oD Q F L B + Stroke A + Stroke Z M E K M E W Minimum lead wire bending radius 10 Auto switch 2 x P (Rc, NPT, G) (Port size) Width across flat B1 MM H thread effective depth C 4 x oN through 8 x oO counterbore O1 thread R R oTh9 5 Bore Size o63 to o100 R 18 22 22 Both Ends Tapped (mm) Bore size (mm) 63 80 100 O1 M10 x 1.5 M12 x 1.75 M12 x 1.75 Rod End Male Thread Bore size (mm) 63 80 100 C1 26 32.5 32.5 B1 27 32 41 L1 43.5 53.5 53.5 H1 11 13 16 MM M18 x 1.5 M22 x 1.5 M26 x 1.5 X 28.5 35.5 35.5 (mm) With Boss on Head End (mm) Bore size (mm) 63 80 100 Th9 35 0 .0.062 43 0 .0.062 59 0 .0.074 Note 1) The external dimensions with rubber bumper are same as those of the standard, as shown above. . For details about the rod end nut and accessory brackets, refer to the WEB catalog or Best Pneumatics No.2. Note 2) For calculation on the longitudinal dimension of intermediate strokes, refer to page 18. Standard (mm) Bore size (mm) 63 80 100 Stroke range (mm) 10 to 50, 75, 100 10 to 50, 75, 100 10 to 50, 75, 100 59 68.5 80 A 46 53.5 63 B C 15 21 27 D 20 25 30 E 77 98 117 F 10.5 12.5 13 H M10 x 1.5 M16 x 2.0 M20 x 2.5 J 7 6 6.5 K 17 22 27 L 13 15 18 M 60 77 94 N 9 11 11 Z 19 25 25 O 14 depth 10.5 17.5 depth 13.5 17.5 depth 13.5 P 1/4 3/8 3/8 Q 15 16 23 W 84 104 123.5 Through-hole (Standard): CDQ2B Both ends tapped: CDQ2A With boss on head end Rod end male thread Th9 35 0 .0.062 43 0 .0.062 59 0 .0.074 CDQ2ュ-XC91 CDQ2-XC91 25