【DO!BOOK・ページリンク】
p-e13-12-arc   29 / 143

BOOKをみる

10秒後にBOOKのページに移動します


キ キ キ キ キ キ . . . . . . . . . . . キ キ キ キ キ キ . . . . . . o32, o40, o50, o63, o80, o100 How to Order CDQ2 A 32 200 DC Z M9BW Made to Order XC89 CDQ2-XC88 -XC89 Spatter Resistant Cylinder for Arc Welding Compact Cylinder: Long Stroke, Double Acting, Single Rod RoHS S45C Piston rod material (Hard chrome plated) Stainless steel 304 -XC88 -XC89 Part no. Coil scraper Luberetainer Grease for welding Built-in Auto Switch Magnet Cylinder Model Nil S n 2 pcs. 1 pc. “n” pcs. Nil . Refer to the below table for applicable auto switches. Without auto switch Z 4 surfaces Nil M Standard (Rod end female thread) Rod end male thread C Rubber bumper D Double acting Action 32 40 50 63 80 100 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm Rod material XC88 XC89 Stainless steel 304 S45C Rc NPT G Nil TN TF Built-in auto switch magnet Mounting A L F G D Both ends tapped Foot Rod flange Head flange Double clevis . Mounting brackets are shipped together, (but not assembled). Bore size Port thread type Cylinder stroke (mm) Refer to page 28 for standard strokes. Cushion Body option Auto switch mounting groove Auto switch Number of auto switches Grommet Yes 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 2-wire (Non-polar) 24 V . . . . . . . . . . . Diagnostic indication (2-color indication) . 24 V . 100 V 100 V or less 3-wire (NPN equivalent) 2-wire No Yes . Grommet 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V 12 V 5 V,12 V IC circuit . IC circuit . IC circuit . IC circuit M9NV M9PV M9BV M9NWV M9PWV M9BWV A96V A93V A90V M9N M9P M9B M9NW M9PW M9BW P3DWA P4DW A96 A93 A90 DC AC Applicable Auto Switches/ Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. Type Special function Electrical entry Wiring (Output) Indicator light Load voltage Lead wire length (m) 0.5 (Nil) 3 (L) 5 (Z) None (N) Pre-wired Applicable load 1 connector (M) Auto switch model Perpendicular In-line Relay, PLC Relay, PLC . Lead wire length symbols: 0.5 m ・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ . Please contact SMC for auto switches, auto switch proper mounting positions and operating ranges other than the above. Magnetic field resistant (2-color indication) Reed auto switch Solid state auto switch . If a built-in auto switch magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. . (Example) CDQ2L40-200DCZ-XC89 . 27