【DO!BOOK・ページリンク】
p-e13-12-arc   32 / 143

BOOKをみる

10秒後にBOOKのページに移動します


M FV FX FZ L1 FT L CX CZ M FV FX FZ L1 CT CU L CW RR L1 L FT T T oI oI B + Stroke A + Stroke 4 x oFD B + Stroke CL + Stroke A + Stroke A + Stroke B + Stroke 4 x oFD oCD hole H10 Axis d9 4 x N Cap bolt .0.1 .0.3 +0.4 +0.2 Special cap bolt Rod end male thread Rod end male thread Rod flange: CDQ2F Head flange: CDQ2G Double clevis: CDQ2D Rod end male thread 32 40 50 67.5 77 78.5 50.5 60 60.5 5.5 5.5 6.6 8 8 9 48 54 67 56 62 76 65 72 89 17 17 18 38.5 38.5 43.5 34 40 50 A B FD FT FV FX FZ L L1 M 32 40 50 23 28 35 2 2 1 I T 32 40 50 97.5 109 120.5 50.5 60 60.5 10 10 14 87.5 99 106.5 5 6 7 14 14 20 20 22 28 18 18 22 36 36 44 A B CD CL CT CU CW CX CZ 32 40 50 17 17 18 38.5 38.5 43.5 M6 x 1.0 M6 x 1.0 M8 x 1.25 10 10 14 L N RR 32 40 50 75.5 85 87.5 A L1 (mm) (mm) Rod Flange Bore size (mm) Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plating Head Flange (mm) Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plating . The dimensions except A are the same as those of the rod flange. Double Clevis Bore size (mm) Bore size (mm) . For details about the rod end nut and accessory brackets, refer to the WEB catalog or Best Pneumatics No.2. . A double clevis pin and retaining rings are included. Double clevis bracket material: Cast iron Surface treatment: Painted CDQ2-XC88 -XC89 Spatter Resistant Cylinder for Arc Welding Compact Cylinder: Long Stroke, Double Acting, Single Rod 30 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve