【DO!BOOK・ページリンク】
p-e13-12-arc   34 / 143

BOOKをみる

10秒後にBOOKのページに移動します


FX FZ M FV FT L L1 FX FZ M FV L1 CT CU L CW RR L1 L FT T T oI oI B + Stroke A + Stroke 4 x oFD B + Stroke CL + Stroke A + Stroke A + Stroke B + Stroke 4 x oFD oCD hole H10 Axis d9 4 x N Cap bolt CX CZ .0.1 .0.3 +0.4 +0.2 Rod flange: CDQ2F Head flange: CDQ2G Double clevis: CDQ2D Rod end male thread Rod end male thread Rod end male thread 63 80 100 80 91 102.5 62 71 80.5 9 11 11 9 11 11 80 99 117 92 116 136 108 134 154 18 20 22 43.5 53.5 53.5 60 77 94 A B FD L L1 M 63 80 100 35 . . 1 . . I T FT FV FX FZ 63 80 100 124 147 169.5 62 71 80.5 14 18 22 110 129 147.5 8 10 13 20 27 31 30 38 45 22 28 32 44 56 64 A B CD CL CT CU CW CX CZ 63 80 100 18 20 22 43.5 53.5 53.5 M10 x 1.5 M12 x 1.75 M12 x 1.75 14 18 22 L N RR 89 102 113.5 A L1 63 80 100 (mm) (mm) Rod Flange Bore size (mm) Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plating Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plating Head Flange (mm) Double Clevis Bore size (mm) Bore size (mm) . For details about the rod end nut and accessory brackets, refer to the WEB catalog or Best Pneumatics No.2. . A double clevis pin and retaining rings are included. Double clevis bracket material: Cast iron Surface treatment: Nickel plating . The dimensions except A are the same as those of the rod flange. CDQ2-XC88 -XC89 Spatter Resistant Cylinder for Arc Welding Compact Cylinder: Long Stroke, Double Acting, Single Rod 32 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve