【DO!BOOK・ページリンク】
p-e13-12-arc   37 / 143

BOOKをみる

10秒後にBOOKのページに移動します


Z M E J W E M K R R H1 C1 X L1 oD Q F L MM oTh9 10 B + Stroke A + Stroke O1 thread H thread effective depth C Auto switch Minimum lead wire bending radius 10 4 x oN through 8 x oO counterbore 2 x P (Rc, NPT, G) (Port size) Width across flat B1 o32 to o50 Rod end male thread Both ends tapped: CDQ2AS Bore Size 32 40 50 8 8 11 38.5 38.5 43.5 23.5 23.5 28.5 M14 x 1.5 M14 x 1.5 M18 x 1.5 H1 L1 20.5 20.5 26 C1 22 22 27 B1 MM X 32 40 50 5 to 50, 75, 100 5 to 50, 75, 100 10 to 50, 75, 100 43 49.5 50.5 60 66.5 68.5 13 13 15 16 16 20 45 52 64 7.5 7.5 10.5 M8 x 1.25 M8 x 1.25 M10 x 1.5 4.5 5 7 14 14 17 17 17 18 34 40 50 5.5 5.5 6.6 9 depth 7 9 depth 7 11 depth 8 1/8 1/8 1/4 10 12.5 10.5 14 15 19 C D E F H J K L M N O P Q 49.5 57 71 A B W Z 32 40 50 M6 x 1.0 M6 x 1.0 M8 x 1.25 10 10 14 O1 R Th9 23 0 .0.052 28 0 .0.052 35 0 .0.062 (mm) (mm) (mm) Bore size (mm) Both Ends Tapped Bore size (mm) Rod End Male Thread The dimensions with boss on head end are equivalent to those of the CDQ2 series, double acting, single rod. Refer to page 19. Bore size (mm) Stroke range (mm) CDQ2ュS-XC88 -XC89 Through-hole (Standard): CDQ2BS CDQ2ュS-XC88 -XC89 35