【DO!BOOK・ページリンク】
p-e13-12-arc   38 / 143

BOOKをみる

10秒後にBOOKのページに移動します


L1 FT L M FV FX FZ L1 L FT M FV FX FZ L1 CT CU L CW RR LH LY LX LZ LG L LT X Y Y X L1 T T oI oI B + Stroke A + Stroke Special cap bolt 4 x oFD 4 x oLD A + Stroke B + Stroke B + Stroke CL + Stroke A + Stroke Special cap bolt 4 x oFD oCD hole H10 Axis d9 4 x N Cap bolt B + Stroke LS + Stroke A + Stroke Special cap bolt CX CZ.0.1 .0.3 +0.4 +0.2 Foot: CDQ2LS Rod flange: CDQ2FS Head flange: CDQ2GS Double clevis: CDQ2DS Rod end male thread 32 40 50 32 40 50 L 17 17 18 A 67.2 73.7 76.7 B 43 49.5 50.5 LS 27 33.5 27.5 L1 38.5 38.5 43.5 LD 6.6 6.6 9 LG 4 4 5 LH 30 33 39 LT 3.2 3.2 3.2 LX 57 64 79 LY 57 64 78 LZ 71 78 95 X 11.2 11.2 14.7 Y 5.8 7 8 32 40 50 32 40 50 32 40 50 32 40 50 32 40 50 A 60 66.5 68.5 B 43 49.5 50.5 FD 5.5 5.5 6.6 FT 8 8 9 FV 48 54 67 FX 56 62 76 FZ 65 72 89 L 17 17 18 L1 38.5 38.5 43.5 M 34 40 50 I 23 28 35 T 2 2 1 A 68 74.5 77.5 A 90 98.5 110.5 B 43 49.5 50.5 CD 10 10 14 CL 80 88.5 96.5 CT 5 6 7 CX 18 18 22 CZ 36 36 44 L 17 17 18 L1 38.5 38.5 43.5 CU 14 14 20 CW 20 22 28 N M6 x 1.0 M6 x 1.0 M8 x 1.25 RR 10 10 14 (mm) (mm) (mm) (mm) Foot Bore size (mm) Bore size (mm) Foot bracket material: Carbon steel Surface treatment: Nickel plating Rod Flange Bore size (mm) Bore size (mm) Bore size (mm) Head Flange . The dimensions except A are the same as those of the rod flange. Double Clevis Bore size (mm) Bore size (mm) . For details about the rod end nut and accessory brackets, refer to the WEB catalog or Best Pneumatics No.2. . A double clevis pin and retaining rings are included. Double clevis bracket material: Cast iron Surface treatment: Painted Foot bracket material: Carbon steel Surface treatment: Nickel plating Foot bracket material: Carbon steel Surface treatment: Nickel plating CDQ2ュS-XC88 -XC89 Spatter Resistant Cylinder for Arc Welding Compact Cylinder: Anti-lateral Load 36 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve