【DO!BOOK・ページリンク】
p-e13-12-arc   39 / 143

BOOKをみる

10秒後にBOOKのページに移動します


J oD Q F L Z M E K M E W R R H1 C1 X L1 MM oTh9 10 B + Stroke A + Stroke Minimum lead wire bending radius 10 Auto switch 2 x P (Rc, NPT, G) H thread effective (Port size) depth C 4 x oN through 8 x oO counterbore O1 thread Width across flat B1 o63 to o100 Both ends tapped: CDQ2AS Rod end male thread Bore Size The dimensions with boss on head end are equivalent to those of the CDQ2 series, double acting, single rod. Refer to page 21. 63 80 100 11 13 16 43.5 53.5 53.5 28.5 35.5 35.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 H1 L1 26 32.5 32.5 C1 27 32 41 B1 MM X 63 80 100 10 to 50, 75, 100 10 to 50, 75, 100 10 to 50, 75, 100 A 74 83.5 95 B 56 63.5 73 C 15 21 27 D 20 25 30 E 77 98 117 F 10.5 12.5 13 H M10 x 1.5 M16 x 2.0 M20 x 2.5 J 7 6 6.5 K 17 22 27 L 18 20 22 M 60 77 94 N 9 11 11 O 14 depth 10.5 17.5 depth 13.5 17.5 depth 13.5 Q 15 16 23 W 84 104 123.5 Z 19 25 25 P 1/4 3/8 3/8 Th9 35 0 .0.062 43 0 .0.062 59 0 .0.074 (mm) 63 80 100 O1 M10 x 1.5 M12 x 1.75 M12 x 1.75 R 18 22 22 (mm) (mm) Bore size (mm) Both Ends Tapped Bore size (mm) Rod End Male Thread Bore size (mm) Stroke range (mm) CDQ2ュS-XC88 -XC89 Through-hole (Standard): CDQ2BS CDQ2ュS-XC88 -XC89 37