【DO!BOOK・ページリンク】
p-e13-12-arc   40 / 143

BOOKをみる

10秒後にBOOKのページに移動します


FT L FX FZ M FV L1 L FT L1 FX FZ M FV CT CU L CW RR L1 LH LY LX LZ LT LG L X Y Y X L1 T T oI oI Special cap bolt 4 x oFD B + Stroke A + Stroke B + Stroke CL + Stroke A + Stroke Special cap bolt 4 x oFD oCD hole H10 Axis d9 4 x N Cap bolt 4 x oLD B + Stroke LS + Stroke Special cap bolt B + Stroke A + Stroke CX CZ.0.1 .0.3 +0.4 +0.2 A + Stroke Foot: CDQ2LS Rod flange: CDQ2FS Head flange: CDQ2GS Double clevis: CDQ2DS 63 80 100 A 82.2 95 108 B 56 63.5 73 LS 30 33.5 39 L 18 20 22 L1 43.5 53.5 53.5 63 80 100 LH 46 59 71 LT 3.2 4.5 6 LX 95 118 137 LY 91.5 114 136 LG 5 7 7 LD 11 13 13 LZ 113 140 162 X 16.2 19.5 23 Y 9 11 12.5 63 80 100 63 80 100 63 80 100 63 80 100 63 80 100 A 74 83.5 95 B 56 63.5 73 L 18 20 22 L1 43.5 53.5 53.5 M 60 77 94 FZ 108 134 154 FX 92 116 136 FV 80 99 117 FT 9 11 11 FD 9 11 11 I 35 . . T 1 . . A 118 139.5 162 B 56 63.5 73 CL 104 121.5 140 CX 22 28 32 CZ 44 56 64 L 18 20 22 L1 43.5 53.5 53.5 CW 30 38 45 CU 20 27 31 CT 8 10 13 CD 14 18 22 N M10 x 1.5 M12 x 1.75 M12 x 1.75 RR 14 18 22 A 83 94.5 106 (mm) (mm) (mm) (mm) Foot Bore size (mm) Bore size (mm) Foot bracket material: Carbon steel Surface treatment: Nickel plating Foot bracket material: Carbon steel Surface treatment: Nickel plating Foot bracket material: Carbon steel Surface treatment: Nickel plating Rod Flange Bore size (mm) Bore size (mm) Bore size (mm) Head Flange . The dimensions except A are the same as those of the rod flange. Double Clevis Bore size (mm) Bore size (mm) . For details about the rod end nut and accessory brackets, refer to the WEB catalog or Best Pneumatics No.2. . A double clevis pin and retaining rings are included. Double clevis bracket material: Cast iron Surface treatment: Painted CDQ2ュS-XC88 -XC89 Spatter Resistant Cylinder for Arc Welding Compact Cylinder: Anti-lateral Load 38 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve