【DO!BOOK・ページリンク】
p-e13-12-arc   41 / 143

BOOKをみる

10秒後にBOOKのページに移動します


How to Order RoHS S45C Piston rod material (Hard chrome plated) Stainless steel 304 -XC88 -XC89 -XC91 Part no. Coil scraper Luberetainer Grease for welding Made to Order CA2 CDA2 Z Z B B 50 50 100 100 M9BW Number of auto switches Nil S 3 n 2 pcs. 1 pc. 3 pcs. “n” pcs. Built-in auto switch magnet Built-in auto switch magnet Basic Axial foot Rod flange Head flange Single clevis Double clevis Center trunnion Mounting B L F G C D T Bore size 40 50 63 80 100 40 mm 50 mm 63 mm 80 mm 100 mm Cylinder stroke (mm) For details, refer to page 40. Auto switch Nil Without auto switch Accessories 1 Nil N Without bracket Pivot bracket Accessories 2 Nil V W Without bracket Single knuckle joint Double knuckle joint . A knuckle joint pin is not provided with the single knuckle joint. . Rod end bracket is shipped together with the product. . Only for D and T mounting types. . Pivot bracket is shipped together with the product, but not assembled. XC89 XC89 Rod material XC91 S45C Rod material XC88 XC89 Stainless steel 304 S45C CA2 CDA2 Z Z B B 50 50 100 100 M9BW XC91 XC91 A96 A93 A90 Type Special function Grommet 3-wire (NPN equivalent) 2-wire (Non-polar) . 2-wire 24 V Yes No Electrical entry Load voltage Wiring (Output) Pre-wired connector Applicable load DC AC Auto switch model Lead wire length (m) Tie-rod mounting 0.5 (Nil) 3 (L) 5 (Z) . 100 V 100 V or less 1 (M) . . . . . . . . IC circuit . IC circuit . Relay, PLC 5 V 12 V . 24 V 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire Diagnostic indication Grommet Yes (2-color indication) Magnetic field resistant (2-color indication) . M9N M9P M9B M9NW M9PW M9BW P3DWA P4DW . . . キ キ キ キ キ キ キ キ キ キ キ キ IC circuit . IC circuit . Relay, PLC 5 V,12 V 12 V 5 V,12 V 12 V . . Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No.2 for further information on auto switches. . Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example)M9NW 1 m・・・・・・・・・・・・・・・・・・ M (Example)M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example)M9NWL 5 m・・・・・・・・・・・・・・・・・・ Z (Example)M9NWZ . Please contact SMC for auto switches, auto switch proper mounting positions and operating ranges other than the above. . For details about auto switches with pre-wired connector, refer to the WEB catalog or Best Pneumatics No.2. . The D-A9ュ/M9ュュュ/P3DWA auto switches are shipped together, (but not assembled). (However, auto switch mounting brackets are assembled for the D-A9ュ/M9ュュュ before shipment.) Indicator light Reed auto switch Solid state auto switch Note) Use the -XC91 in a place where the distance from the welding portion is far and the spatter scattering is minimized. . For applicable auto switches, refer to the table below. . . . . Built-in Auto Switch Magnet Cylinder Model If a built-in auto switch magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDA2L40-100Z-XC89 o40, o50, o63, o80, o100 CA2-XC88/XC89 -XC91 Spatter Resistant Cylinder for Arc Welding Air Cylinder: Single Rod 39