【DO!BOOK・ページリンク】
p-e13-12-arc   43 / 143

BOOKをみる

10秒後にBOOKのページに移動します


B C B1 B C 4 x J LY LH LX C B B C B1 4 x J Bore size (mm) 40 50 63 80 100 A 30 35 35 40 40 AL 27 32 32 37 37 B 60 70 85 102 116 B1 22 27 27 32 41 C 44 52 64 78 92 D 16 20 20 25 30 E 32 40 40 52 52 F 17.5 15 15 19 19 G 15 17 17 21 21 H1 8 11 11 13 16 J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 K 6 7 7 10 10 KA 14 18 18 22 26 (mm) Bore size (mm) 40 50 63 80 100 N 27 30 31 37 40 S 84 90 98 116 126 P 1/4 3/8 3/8 1/2 1/2 WA 18.5 18.5 23 28.5 28.5 H 56 60 60 73 74 ZZ 151 161 172 206 217 M 11 11 14 17 17 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 oD oE MM Width across flats KA H A AL K ZZ + Stroke S + Stroke F N M N WA WA H1 G 2 x P 2 x Cushion valve G Axial foot: CA2L Bore size (mm) 40 50 63 80 100 A 30 35 35 40 40 AL 27 32 32 37 37 B 60 70 85 102 116 B1 22 27 27 32 41 C 44 52 64 78 92 D 16 20 20 25 30 E 32 40 40 52 52 F 17.5 15 15 19 19 G 15 17 17 21 21 H1 8 11 11 13 16 J M8 x 1.25 M8 x 1.25 M10 x 1.25 M12 x 1.75 M12 x 1.75 K 6 7 7 10 10 KA 14 18 18 22 26 LD 9 9 11.5 13.5 13.5 LH 40 45 50 65 75 LS 138 144 166 204 212 LT 3.2 3.2 3.2 4.5 6 (mm) Bore size (mm) 40 50 63 80 100 LX 42 50 59 76 92 MM M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 N 27 30 31 37 40 P 1/4 3/8 3/8 1/2 1/2 S 84 90 98 116 126 X 27 27 34 44 43 Y 13 13 16 16 17 ZZ 180 190 208 249 260 LY 70 80 93 116 133 H 56 60 60 73 74 2 x P 2 x Cushion valve G LT 4 x oLD N X Y ZZ + Stroke LS + Stroke S + Stroke N X Y MM oD oE Width across flats KA H1 AL A H F G K o40 to o100 Bore Size CA2-XC88 -XC89 Basic: CA2B CA2-XC88 -XC89 41