【DO!BOOK・ページリンク】
p-e13-12-arc   47 / 143

BOOKをみる

10秒後にBOOKのページに移動します


TE TO TX TO TY TC TF TH TS oTD TY DS DH DF B DX B DO DC DO DE 90° B° A° Pivot Bracket/Trunnion and Double Clevis Pivot Bracket Trunnion pivot bracket Double clevis pivot bracket Strength is the same as cylinder brackets. . Order 2 trunnion pivot brackets per cylinder. Part no. CA2-S04 CA2-S06 MB-S10 Material: Cast iron (mm) Material: Cast iron (mm) 40 50 63 80 100 TA 80 80 100 120 120 TL 60 60 70 90 90 TU 10 10 15 15 15 TC 102 112 130 166 188 TX 85 95 110 140 162 TE 119 129 150 192 214 TO 17 17 20 26 26 TR 9 9 11 13.5 13.5 TT 17 17 22 24 24 TS 12 12 14 17 17 TH 45 45 55 75 75 TF 60 60 73 100 100 TY 62 74 90 110 130 Z 98 105 109 131 137 TD-H10 (Hole) Bore size (mm) 15 15 18 25 25 +0.070 0 +0.070 0 +0.070 0 +0.084 0 +0.084 0 Part no. CA2-B04 CA2-B05 CA2-B06 CA2-B08 CA2-B10 40 50 63 80 100 DA 57 57 67 93 93 Bore size (mm) A° 12° B° 60° A°+ B°+ 90° 162° DL 35 35 40 60 60 DU 11 11 13.5 16.5 16.5 DC 65 65 80 100 100 DX 15 18 25 31.5 35.5 DE 85 85 105 130 130 DO 10 10 12.5 15 15 DR 9 9 11 13.5 13.5 DT 17 17 22 24 24 DS 8 8 10 12 12 DH 40 40 50 65 65 DF 52 52 66 90 90 B 60 70 85 102 116 Z 170 185 198 237 258 DDH10 (Hole) Bore size (mm) 10 12 16 20 25 +0.058 0 +0.070 0 +0.070 0 +0.084 0 +0.084 0 Rotating Angle 40 to 100 Z + 1/2 stroke 4 x oTR 4 x oTT TA TU TL TU Z + Stroke 4 x oDT 4 x oDR DU DL DU DA DD CA2-XC88 -XC89 45