【DO!BOOK・ページリンク】
p-e13-12-arc   49 / 143

BOOKをみる

10秒後にBOOKのページに移動します


o32, o40, o50, o63, o80, o100 MB-XC88/XC89 -XC91 RoHS How to Order Spatter Resistant Cylinder for Arc Welding Air Cylinder: Single Rod S45C Piston rod material (Hard chrome plated) Stainless steel 304 -XC88 -XC89 -XC91 Part no. Coil scraper Luberetainer Grease for welding Made to Order Number of auto switches Mounting B L F G C D T Basic Axial foot Rod flange Head flange Single clevis Double clevis Center trunnion MDB B 32 50 Refer to “Standard Strokes” on page 48. M9BW Built-in auto switch magnet Built-in auto switch magnet Z . Only for D and T mounting types. . Pivot bracket is shipped together with the product. Bore size 32 40 50 63 80 100 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm Accessories 1 Nil N No bracket Pivot bracket Nil S 3 n 2 pcs. 1 pc. 3 pcs. “n” pcs. Auto switch Nil Without auto switch . For applicable auto switches, refer to the table below. Cylinder stroke (mm) Accessories 2 Nil V W No bracket Single knuckle joint Double knuckle joint . A knuckle joint pin is not provided with the single knuckle joint. . Rod end bracket is shipped together with the product. Rod material XC91 S45C Rod material XC89 MB B 32 50 Z XC89 MDB B 32 50 Z M9BW XC91 MB B 32 50 Z XC91 . . . . Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No.2 for further information on auto switches. . Lead wire length symbols: 0.5 m ・・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ . Solid state auto switches marked with “ア” are produced upon receipt of order. . For D-P3DWA/P4DW, o40 to o100 are available. . Please contact SMC for auto switches, auto switch proper mounting positions and operating ranges other than the above. . The D-A9ュ/M9ュュュ/P3DWA auto switches are shipped together, (but not assembled). (However, auto switch mounting brackets are assembled for the D-A9ュ/M9ュュュ before shipment.) XC88 XC89 Stainless steel 304 S45C Note) Use the -XC91 in a place where the distance from the welding portion is far and the spatter scattering is minimized. Built-in Auto Switch Magnet Cylinder Model If a built-in auto switch magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) MDBB40-100Z-XC89 Type Reed auto switch Solid state auto switch Diagnostic indication Grommet Yes (2-color indication) . Grommet Yes No . Special function Electrical entry Magnetic field resistant (2-color indication) Indicator light 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 2-wire (Non-polar) Wiring (Output) 3-wire (NPN equivalent) 2-wire 24 V 5 V,12 V 12 V 5 V,12 V 12 V . . . 24 V 5 V 12 V . 100 V 100 V or less Load voltage DC AC Auto switch model Tie-rod mounting . キ キ キ キ キ キ . . . . . . . . Lead wire length (m) 0.5 (Nil) 3 (L) 5 (Z) 1 (M) キ キ キ キ キ キ . . . IC circuit . IC circuit . . IC circuit . IC circuit Relay, PLC . Relay, PLC Pre-wired connector Applicable load M9N M9P M9B M9NW M9PW M9BW P3DWA P4DW A96 A93 A90 47