【DO!BOOK・ページリンク】
p-e13-12-arc   4 / 143

BOOKをみる

10秒後にBOOKのページに移動します


Gas/Air Switching Valve Detection Switches SS5Y7-X424-Q Digital Flow Switch Series PFM7 High-Precision Digital Pressure Switch Series ISE30A ! Tip service life can be extended by blowing the air after arc welding. Air Gas ! Spatter resistance is improved by installing an aluminum layer between the outer layer and inner tube. (Twice that of FR double layer polyurethane tubing) ! For general pneumatic and water piping in environments exposed to sparks from arc welding, etc. ! All metal except seal parts ! All metal except seal parts Material Metal parts: Brass, Stainless steel Seal parts: Special FKM ! Compact and lightweight ! Ambient temperature: .5 to 150°C ! Allows flow rate control and value management of shielding gas. ! Compatible with argon (Ar), carbon dioxide (CO2) and the mixed gas (Ar + CO2) ! Flow rate range: (7, 25, 50, 100 L/min) Series Port size AS22ュ0 to AS42ュ0 M5 to 1/2 Applicable tubing O.D. Size Metric o4, o6, o8, o10, o12, o16 M5 R・Rc・G 1/8, 1/4, 3/8, 1/2 Inch o1/8, o5/32, o1/4, o5/16, o3/8, o1/2 UNF 10-32 NPT 1/8, 1/4, 3/8, 1/2 Process Equipment Tubing/Fittings/Flow Control Equipment FR Three-layer Polyurethane Tubing Series TRTU Speed Controller: Elbow Type (Metal Body) Series AS Metal One-touch Fittings Series KQB2 Outer layer Flame resistant polyolefin (Equivalent to UL-94 standard V-0) Middle layer Aluminum laminated film Inner tube Polyurethane Space Saving/Compact ! Shield gas valve and air blow valve are integrated. Energy Saving Product ! Power consumption 0.5 W ! Allows pressure control and value management of shielding gas. ! Compatible with argon (Ar), carbon dioxide (CO2) and the mixed gas (Ar + CO2) !Rated pressure: .0.1 to 1 MPa Page 93 Page 95 Page 104 Page 111 Page 113 Page 132 Tubing O.D. Color Fluid o6, o8, o10, o12 Black, White, Red, Blue, Yellow, Green Air, Water Improved nozzle service life, reduction of the number of replacements and the tip costs 2