【DO!BOOK・ページリンク】
p-e13-12-arc   50 / 143

BOOKをみる

10秒後にBOOKのページに移動します


Action Fluid Proof pressure Max. operating pressure Min. operating pressure Ambient and fluid temperature Lubrication Operating piston speed Stroke length tolerance Cushion Port size (Rc) Mounting Bore size (mm) 32 40 50 63 80 100 1/8 1/4 3/8 1/2 Comparison of the Dimensions of Each Series Specifications Basic, Foot, Rod flange, Head flange, Single clevis, Double clevis, Center trunnion Double acting, Single rod Air 1.5 MPa 1.0 MPa 0.05 MPa Without auto switch: .10 to 70°C (No freezing) With auto switch: .10 to 60°C (No freezing) Not required (Non-lube) 50 to 1000 mm/s Air cushion Up to 250: + 1 . 0 , 251 to 1000: ,1001 to 1500: 0 +1.4 0 +1.8 0 . At 0 stroke Bore size (mm) Standard (mm) 32 40 50 63 80 100 XC88, 89 XC91 S 88 88 98 98 118 118 H 50 61 67 67 82 82 S 88 88 98 98 118 118 H 47 58 67 67 81 81 S 88 88 98 98 118 118 H 47 51 58 58 72 72 XC35 S 88 88 98 98 118 118 H 47 58 67 67 81 81 H S + Stroke Mounting Standard Option Rod end nut Clevis pin Single knuckle joint Double knuckle joint (with pin) Basic Axial foot Rod flange Head flange Single clevis Double clevis Center trunnion . . . . . . Axial foot Note 1) Flange Single clevis Double clevis Bore size (mm) 32 MB-L03 MB-F03 MB-C03 MB-D03 40 MB-L04 MB-F04 MB-C04 MB-D04 50 MB-L05 MB-F05 MB-C05 MB-D05 63 MB-L06 MB-F06 MB-C06 MB-D06 80 MB-L08 MB-F08 MB-C08 MB-D08 100 MB-L10 MB-F10 MB-C10 MB-D10 Note 1) Order two axial foot brackets per cylinder. Note 2) Accessories for each mounting bracket are as follows: Axial foot, flange, single clevis/body mounting bolt, double clevis/body mounting bolt, clevis pin, flat washers and split pins. 32 40 50 63 80 100 Bore size (mm) 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 Standard stroke (mm) Max. stroke 700 800 1000 1000 1000 1000 Manufacture of intermediate strokes is possible. (Spacers are not used.) Produced upon receipt of order. Standard Strokes Accessories Mounting Brackets/Part No. MB-XC88/XC89 -XC91 Spatter Resistant Cylinder for Arc Welding Air Cylinder: Single Rod 48 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve