【DO!BOOK・ページリンク】
p-e13-12-arc   57 / 143

BOOKをみる

10秒後にBOOKのページに移動します


o32, o40, o50, o63, o80, o100 How to Order Spatter Resistant Cylinder for Arc Welding Compact Guide Cylinder MGPM-XC88/XC91 -XC88W/XC89W/XC91W Made to Order Z Z Rod material Rod material XC88 XC91 Stainless steel 304 S45C MGP M 32 Cylinder stroke (mm) Slide bearing Bearing type M 63 mm 80 mm 100 mm Bore size 63 80 100 32 mm 40 mm 50 mm 32 40 50 Compact guide cylinder (Built-in auto switch magnet) 50 M9BW Rc NPT G Port thread type Nil TN TF Auto switch Nil Without auto switch (Built-in magnet) . For applicable auto switches, refer to the table below. Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400 MGP M 32 50 M9BW Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No.3 for further information on auto switches. A96V A93V A90V M9NV M9PV M9BV M9NWV M9PWV M9BWV . . A96 A93 A90 M9N M9P M9B M9NW M9PW M9BW P3DWA P4DW Type Special function 3-wire (NPN equivalent) . 24 V Grommet 24 V 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire Yes No Yes Electrical entry Load voltage Wiring (Output) Pre-wired connector Applicable load DC AC Auto switch model Lead wire length (m) Perpendicular In-line 0.5 (Nil) 5 (Z) Grommet . 100 V 100 V or less . . . . キ キ キ キ キ キ . . キ キ キ キ キ キ 1 (M) . . . . . . IC circuit . IC circuit IC circuit . IC circuit . . . Relay, PLC Relay, PLC . . 5 V 12 V 5 V,12 V 12 V 5 V,12 V 12 V . 3 (L) 2-wire (Non-polar) Indicator light . Lead wire length symbols: 0.5 m・・・・・・・・・・ Nil (Example) M9NW 1 m・・・・・・・・・・ M (Example) M9NWM 3 m・・・・・・・・・・ L (Example) M9NWL 5 m・・・・・・・・・・ Z (Example) M9NWZ . Auto switches are shipped together, (but not assembled). Reed auto switch Solid state auto switch Diagnostic indication (2-color indication) Magnetic field resistant (2-color indication) . Solid state auto switches marked with “ア” are produced upon receipt of order. . Auto switches other than D-P3DWA/D-P4DW cannot be used under the magnetic field environment. . Please contact SMC for auto switches, auto switch proper mounting positions and operating ranges other than the above. RoHS XC88W XC88 XC88W XC89W XC91W Stainless steel 304 S45C S45C S45C Piston rod/Guide rod material (Hard chrome plating) Stainless steel 304 . . . . . Head side . . -XC88 -XC91 -XC88W -XC89W -XC91W Part no. Coil scraper Head side . . . Rod side Rod side Lube-retainer Grease for welding . The existing product MGP-XC89 is equivalent to -XC91. A 55