【DO!BOOK・ページリンク】
p-e13-12-arc   63 / 143

BOOKをみる

10秒後にBOOKのページに移動します


T-slot dimensions Detailed figure of section XX XA XB oXAH7 XL XC X±0.02 4 x oMT Section XX 4 x YY depth YL 4 x MM depth ML X oXAH7 depth XL Z WA WB b a e c d Section XX 4 x NN through X±0.02 R T S oXAH7 depth XL Q oDB oDA HT Z WA 4 x oOA through 4 x oOB counterbore depth OL U X PW AW + 2 x Stroke B + Stroke FA FB C + Stroke 7 + Stroke 6 PA + Stroke 6 GA GB 2 x P L (OL) H VA VB HA: T-slot for hexagon bolt 2 x P (Plug) G J K PB Bottom view o32 to o63 Bore Size MGPM-XC91W Bore size Standard stroke 32 40 50 63 AW (mm) 25,50,75,100,125,150,175 200,250,300,350,400 B C DA DB FA FB G GA GB H Bore size 32 40 50 63 Nil TN TF ML MT NN PA P OA OB OL PB PW Q Bore size 32 40 50 63 Over 200 st 300 st or less Over 300 st Over 100 st 200 st or less Over 25 st 100 st or less WA 25 st or less Over 200 st 300 st or less Over 300 st Over 100 st 200 st or less Over 25 st 100 st or less 25 st or less WB X XA XB a b c d e 112 120 148 162 HA M6 M6 M8 M10 HT 110 118 146 160 J 24 27 32 39 K 24 27 32 39 L 34 40 46 58 MM M8 x 1.25 M8 x 1.25 M10 x 1.5 M10 x 1.5 9 12 12 13.5 12 15 15 15.5 48 54 64 78 22 22 26 26 10 10 12 12 20 20 25 25 14 14 20 20 37.5 44 44 49 69.5 76 82 87 82.5 89 95 100 9 8.5 11 11 20 20 22 22 30 30 40 50 R 96 104 130 130 S 44 44 60 70 T 110 118 146 158 U 78 86 110 124 VA 98 106 130 142 VB 63 72 92 110 35.5 39.5 47 58 16 18 21.5 28 6.5 13 9 13 G1/8 G1/8 G1/4 G1/4 NPT1/8 NPT1/8 NPT1/4 NPT1/4 Rc1/8 Rc1/8 Rc1/4 Rc1/4 7.5 7.5 9 9 11 11 14 . 6.7 6.7 8.6 8.6 M8 x 1.25 M8 x 1.25 M10 x 1.5 M10 x 1.5 171 172 174 174 121 122 124 124 83 84 86 88 45 46 48 50 33 34 36 38 4.5 4.5 6 6 XC 3 3 4 4 XL 6 6 8 8 YY M8 x 1.25 M8 x 1.25 M10 x 1.5 M10 x 1.5 YL 16 16 20 20 Z 21 22 24 24 4 4 5 5 42 50 66 80 300 300 300 300 200 200 200 200 124 124 124 128 48 48 48 52 24 24 24 28 9.5 11 13.5 18.5 3.5 4 4.5 7 5.5 5.5 7.5 10 10.5 10.5 13.5 17.8 6.5 6.5 8.5 11 Bore size 32 40 50 63 MGPM-XC91W A 60-1