【DO!BOOK・ページリンク】
p-e13-12-arc   69 / 143

BOOKをみる

10秒後にBOOKのページに移動します


How to Order S45C Piston rod material (Hard chrome plating) -XC89 -XC91 Part no. Coil scraper . Luberetainer Grease for welding o32, o40, o50, o63 MK2T -XC89 -XC91 Spatter Resistant Cylinder for Arc Welding Rotary Clamp Cylinder: Double Guide Type Made to Order . Please contact SMC for auto switches, auto switch proper mounting positions and operating ranges other than the above. . For details about auto switches with pre-wired connector, refer to the WEB catalog or Best Pneumatics No.3. . When D-M9ュ(V)/M9ュW(V)/M9ュA(V)/A9ュ(V) types are mounted on a side other than the port side, order auto switch mounting brackets separately. Refer to the WEB catalog or Best Pneumatics No.3 for details. . Auto switches are shipped together, (but not assembled). Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No.3 for further information on auto switches. Type Special function Electrical entry Wiring (Output) Load voltage Lead wire length (m) 0.5 (Nil) 3 (L) 5 (Z) None (N) Pre-wired Applicable load connector 1 (M) Auto switch model DC AC Perpendicular In-line 5 V, 12 V 12 V 5 V, 12 V 12 V . . キ キ キ キ キ キ . . . . . . . . キ キ キ キ キ キ IC circuit . IC circuit . . . . . . M9NV M9PV M9BV M9NWV M9PWV M9BWV . M9N M9P M9B M9NW M9PW M9BW P3DWA P4DW.. Diagnostic indication (2-color indication) Grommet Yes 24 V . . Relay, PLC 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire . Relay, PLC . 100 V 100 V or less . 24 V 3-wire (NPN equivalent) 2-wire (Non-polar) 2-wire No Yes . Grommet 5 V 12 V 5 V,12 V . . . . . . . . IC circuit . IC circuit . . . A96V A93V A90V A96 A93 A90 MK2T XC89 Number of auto switches B 32 10 R Nil S 2 pcs. 1 pc. Auto switch . For applicable auto switches, refer to the table below. . Arms are included when shipped, (but not assembled). Nil Without auto switch (Built-in magnet) Body option Nil N Standard (Female thread) With arm Rotary direction (Unclamp → Clamp) Clockwise Counterclockwise R L Bore size 32 40 32 mm 40 mm 50 63 50 mm 63 mm Clamp stroke Clamp stroke 10 mm 20 mm 20 mm 50 mm Rotary stroke Applicable bore size 10 20 20 50 Mounting bracket Through-hole/Both ends tapped common (Standard) Head flange B G M9BW Rc NPT G Cylinder port Nil TN TF Rod material XC91 S45C Rod material XC89 S45C Rotary clamp cylinder Double guide type (Built-in auto switch magnet) 29 mm o32, o40 33 mm o50, o63 . Direction of rotation viewed from the rod end when the rod is retracting. L type During unclamping (Extension end) 85° to 95° (90°±5°) R type During unclamping (Extension end) 85° to 95° (90°±5°) Clamp part During clamping (Retraction end) Non-rotating accuracy ±0.5° to 1.0° MK2T B 32 10 R M9BW XC91 Note) Use the -XC91 in a place where the distance from the welding portion is far and the spatter scattering is minimized. . Lead wire length symbols: 0.5 m・・・・・・・・・・ Nil (Example) M9NW 1 m・・・・・・・・・・ M (Example) M9NWM 3 m・・・・・・・・・・ L (Example) M9NWL 5 m・・・・・・・・・・ Z (Example) M9NWZ . Solid state auto switches marked with “ア” are produced upon receipt of order. .. For D-P4DW, o40 to o63 are available. .. Only D-P4DW type is assembled at the time of shipment. Indicator light Magnetic field resistant (2-color indication) Reed auto switch Solid state auto switch RoHS 61