【DO!BOOK・ページリンク】
p-e13-12-arc   70 / 143

BOOKをみる

10秒後にBOOKのページに移動します


Specifications Action Rotation angle Note 1) Rotary direction Note 2) Rotary stroke (mm) Clamp stroke (mm) Theoretical clamp force (N) Note 3) Fluid Proof pressure Operating pressure range Ambient and fluid temperature Lubrication Piping port size Mounting Cushion Stroke length tolerance Piston speed Non-rotating accuracy (Clamp part) Bore size (mm) Double acting 90° ±5° Clockwise, Counterclockwise Air 1.5 MPa 0.1 to 1 MPa Without auto switch: .10 to 70°C (No freezing) With auto switch: .10 to 60°C (No freezing) Non-lube Through-hole/Both ends tapped common, Head end flange Rubber bumper 50 to 200 mm/s 32 40 50 63 29 33 10, 20 20, 50 300 525 825 1300 ±0.5° +1.0 0 Rc1/8, NPT1/8, G1/8 Rc1/4, NPT1/4, G1/4 Note 1) Refer to “Rotary Angle” figure in the WEB catalog or Best Pneumatics No.3. Note 2) Direction of rotation viewed from the rod end when the piston rod is retracting. Note 3) At 0.5 MPa. Bore size (mm) 32 40 50 63 Rod size (mm) Operating direction 16 16 20 25 R H R H R H R H Piston area (cm2) 6 8 10.5 12.5 16.5 19.6 26 31.2 0.3 182 243 319 380 502 596 780 948 0.5 300 400 525 625 825 980 1300 1560 0.7 418 557 731 870 1149 1365 1820 2172 1.0 600 800 1050 1250 1648 1961 2600 3121 Operating pressure (MPa) Unit: N Theoretical Output Note) Theoretical output (N) = Pressure (MPa) x Piston area (cm2) x 100 Operating direction R: Rod end (Clamp) H: Head end (Unclamp) . When the clamp stroke is 20 mm Comparison of the Dimensions of Each Series Bore size (mm) Standard (mm) 32 40 50 63 XC89 XC91 Q 176 180.5 202.5 205 Q 168 171.5 191 192 R 160 164 179 182 K1 16 16.5 23.5 23 R 160 164 179 182 K1 8 7.5 12 10 Q 168 171.5 191 192 K1 8 7.5 12 10 R 160 164 179 Q 182 K1 R Spatter Resistant Cylinder for Arc Welding Rotary Clamp Cylinder: Double Guide Type MK2T-XC89 -XC91 62 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve