【DO!BOOK・ページリンク】
p-e13-12-arc   71 / 143

BOOKをみる

10秒後にBOOKのページに移動します


4 x FY (Special cap bolt) 4 x oFD FT FV C FZ FX ュD.0.07 .0.15 2 x oE through 2 x oFF counterbore 2 x P Cylinder port AB ュAA ュC MM KA I KK 2 x J S Q R 4 x J K T M A C C A 4 x oF counterbore Lube-retainer Coil scraper G thread length H KB L oN Through-hole/Both ends tapped (Standard): MK2TB Bore Size o32 to o63 MK2Tュ-XC89 Head flange: MK2TG With arm Nil TN TF Bore size P (mm) 5.5 5.5 6.6 9 156 160.5 . . 140 144 . . 74 75 . . 7.5 8 . . Q R S T 176 180.5 202.5 205 160 164 179 182 84 85 91.5 93 7.5 8 12.5 10.5 Q R S T . . 266 269 . . 242.5 246 . . 121.5 123 . . 14 15 Q R S T 32 40 50 63 Bore size (mm) 32 40 50 63 Clamp stroke: 10 mm Clamp stroke: 20 mm Clamp stroke: 50 mm AA AB A C D E FF F G H I J KK K KB L MM M oN 50 57 71 84 46 52 64 77 45 52 64 77 .0.07 .0.15 .0.07 .0.15 .0.07 .0.15 .0.07 14 .0.15 14 17 22 34 40 50 60 9 depth 11 9 depth 12 11 depth 14 14 depth 16.5 9 depth 7 9 depth 7 11 depth 8 14 depth 10.5 4 5 7 7 4 5 6 6 21 22 28 34.5 6 6 7 8 16 16 20 25 4.5 5 7 7 KA 8 7.5 12 10 14 14 19 19 17 17 22 28.5 M6 x 1.0 M6 x 1.0 M8 x 1.25 M10 x 1.5 12 12 15 21 M10 x 1.5 M10 x 1.5 M12 x 1.75 M16 x 2 Bore size (mm) M6 x 1.0 M6 x 1.0 M8 x 1.25 M10 x 1.5 FY 5.5 5.5 6.6 9 FD 65 72 89 108 48 54 67 80 56 62 76 92 34 40 50 60 8 8 9 9 C FT FV FX FZ 32 40 50 63 . Dimensions other than the above are the same as standard. . Accessories: hexagon socket head cap screw . Accessories: clamp bolt, hexagon socket head cap screw, hexagon nut, spring washer NE NA ND NB 10 NC NG NF MK2T-F032 MK2T-F040 MK2T-F050 MK2T-F063 Flange part no. Bore size (mm) 15 to 25 15 to 25 20 to 40 20 to 40 NF 67 67 88 91 NB M8 x 1.25 M8 x 1.25 M10 x 1.5 M10 x 1.5 45 45 65 65 29.5 30 41 47.5 18 18 22 32 20 20 22 32 NA NC ND NE NG 32 40 50 63 MK-A032Z MK-A050Z MK2T-A063 Arm part no. Rc1/8 Rc1/8 Rc1/4 Rc1/4 NPT1/8 NPT1/8 NPT1/4 NPT1/4 G1/8 G1/8 G1/4 G1/4 Note 1) The cylinder rod is retracted. Note 2) The overall length when the rod is extended is the value that the clamp stroke and rotary stroke are added to the dimension Q. MK2T-XC89 63