【DO!BOOK・ページリンク】
p-e13-12-arc   72 / 143

BOOKをみる

10秒後にBOOKのページに移動します


K Q R S T N N oU 2 x 4 x M thread 2 x V A C D oB O A P C D 4 x oG through 2 x 4 x oH counterbore depth I thread length J Through-hole/Both Ends Tapped Common (Standard) (mm) 45 52 64 77 60 69 86 103 34 40 50 60 5.5 5.5 6.6 9 9 depth 7 9 depth 7 11 depth 8 14 depth 10.5 M10 x 1.5 M10 x 1.5 M12 x 1.75 M16 x 2 M6 x 1.0 M6 x 1.0 M8 x 1.25 M10 x 1.5 12 12 15 21 N 14 14 19 19 17 17 22 28.5 4.5 5 7 7 16 16 20 25 Rc1/8 Rc1/8 Rc1/4 Rc1/4 NPT1/8 NPT1/8 NPT1/4 NPT1/4 G1/8 G1/8 G1/4 G1/4 Nil TN TF V A oB C D G H I J 6 6 7 8 K M 14 14 17 22 .0.07 .0.15 .0.07 .0.15 .0.07 .0.15 .0.07 32 .0.15 40 50 63 Bore size O P oU 148 151.5 . . 140 144 . . 74 75 . . 7.5 8 . . Q R S T 168 171.5 191 192 160 164 179 182 84 85 91.5 93 7.5 8 12.5 10.5 Q R S T . . 254.5 256 . . 242.5 246 . . 121.5 123 . . 14 15 Q R S T 32 40 50 63 Bore size Clamp stroke 10 mm Clamp stroke 20 mm Clamp stroke 50 mm . Dimensions are the same as the standard product (Series MK2T). Bore Size o32 to o63 MK2Tュ-XC91 Spatter Resistant Cylinder for Arc Welding Rotary Clamp Cylinder: Double Guide Type MK2T-XC91 Through-hole/Both ends tapped (Standard): MK2TB 64 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve