【DO!BOOK・ページリンク】
p-e13-12-arc   75 / 143

BOOKをみる

10秒後にBOOKのページに移動します


CKQG-X2370 Pin Shift Cylinder for High Precision Positioning Mounting surface direction A Port Mounting surface C Port Mounting surface B Port Mounting surface D Mounting surface Port Cylinder stroke Bore size (mm) Stroke (mm) 25 30 40 50 32 v . v . 40 v . v . 50 . v . v Bore size Built-in auto switch magnet 50 40 CKQG 32 CKQG CKQG D D D 25 25 30 Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 3 for further information on auto switches. Type Special function Auto switch model Electrical entry Indicator light Wiring (Pin no. in use) Load voltage Lead wire length Applicable load Solid state auto switch Magnetic field resistant (2-color indication) P3DWASC Pre-wired connector Yes 2-wire (3-4) 24 VDC 0.3 m Relay, PLC P3DWASE 2-wire (1-4) P3DWA Grommet 2-wire 0.5 m P3DWAL 3 m P3DWAZ 5 m P4DWSC Pre-wired connector 2-wire (3-4) 0.3 m P4DWSE 2-wire (1-4) P4DWL Grommet 2-wire 3 m P4DWZ 5 m Piston rod end hole size Nil o8 A o10 Auto switch Select applicable auto switch models from the table below. Nil Without auto switch (Built-in magnet) Number of auto switches Nil 2 pcs. S 1 pc. X2370 X2370 X2370 P3DWAL P3DWAL P3DWAL How to Order 67