【DO!BOOK・ページリンク】
p-e13-12-arc   76 / 143

BOOKをみる

10秒後にBOOKのページに移動します


Lateral load F Rod end deflection Rod End Deflection (mm) Bore size (mm) Stroke (mm) Lateral load F (N) 98 196 294 50 30 50 40 25 ±0.1 or less 40 32 25 40 Specifications Model CKQG-X2370 Bore size (mm) 32 40 50 Maximum operating pressure 1.0 MPa Proof pressure 1.5 MPa Minimum operating pressure 0.2 MPa Ambient temperature .10 to 60°C Operating air temperature (No freezing) Cushion None Applicable auto switches D-P3DWAl D-P4DWl Theoretical Output (N) Bore size (mm) Operating direction Piston area (mm2) Operating pressure (MPa) 0.2 0.3 0.4 0.5 0.6 1.0 o32 OUT 804 160 241 321 402 482 804 IN 490 98 147 196 245 294 490 o40 OUT 1256 251 378 502 628 753 1256 IN 765 153 229 306 382 459 764 o50 OUT 1964 392 589 785 982 1178 1964 IN 1256 251 378 502 628 753 1256 Weight (kg) Model Bore size (mm) Stroke (mm) 25 30 40 50 CKQG-X2370 32 0.95 . 1.02 . 40 1.31 . 1.4 . 50 . 2.1 . 2.3 Caution on Design For position reproducibility, a distance accuracy of ±0.1 mm from the mounting surface to the rod center (when the piston rod is retracted) is calculated with the root mean square method. Caution Pin Shift Cylinder for High Precision Positioning CKQG-X2370 68 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve