【DO!BOOK・ページリンク】
p-e13-12-arc   80 / 143

BOOKをみる

10秒後にBOOKのページに移動します


72 Auto Switch Mounting Bracket Part No./Mounting Method Applicable cylinder CKQG-X2370 Applicable auto switch D-P4DWョ Bore size (mm) o32, o40 o50 Auto switch mounting bracket part no. C2Q32-42-880NN-R C2Q40-42-6618M-R Auto switch mounting bracket fitting parts lineup/ weight !Auto switch mounting bracket !Auto switch mounting nut ! Hexagon socket head cap screw (M3 x 0.5 x 14 L, With spring washer) ! Hexagon socket head cap screw (M2.5 x 0.45 x 5 L) !Spring washer (For M2.5) Weight = 8.5 g !Auto switch mounting bracket !Auto switch mounting nut ! Hexagon socket head cap screw (M3 x 0.5 x 14 L, With spring washer) ! Hexagon socket head cap screw (M2.5 x 0.45 x 5 L) !Spring washer (For M2.5) Weight = 12 g Auto switch mounting surface Surfaces with auto switch mounting slot Surfaces with auto switch mounting slot Mounting of auto switch 1. Fix the auto switch and the auto switch mounting bracket temporarily with the hexagon socket head cap screws (M3 x 14 L). 2. Insert the hexagon socket head cap screws (M2.5 x 5 L) into the spring washers (for M2.5), and tighten the auto switch mounting bracket and auto switch mounting nut temporarily. 3. Insert the temporarily fixed auto switch mounting nut into the mating groove of the cylinder tube. 4. Check the detecting position of the auto switch and fix the auto switch firmly with the hexagon socket head cap screws (M2.5 x 5 L, M3 x 14 L). Note 1) The tightening torque for the hexagon socket head cap screw (M3 x 14 L) is 0.5 to 0.6 N・m. Note 2) The tightening torque for the hexagon socket head cap screw (M2.5 x 5 L) is 0.25 to 0.35 N・m. Hexagon socket head cap screw (M3 x 0.5 x 14 L, With spring washer) Hexagon socket head cap screw (M2.5 x 0.45 x 5 L) Spring washer (For M2.5) Auto switch mounting bracket Auto switch mounting nut 1. Fix the auto switch and the auto switch mounting bracket temporarily with the hexagon socket head cap screws (M3 x 14 L). 2. Insert the hexagon socket head cap screws (M2.5 x 5 L) into the spring washers (for M2.5), and tighten the auto switch mounting bracket and auto switch mounting nut temporarily. 3. Insert the temporarily fixed auto switch mounting nut into the mating groove of the cylinder tube. 4. Check the detecting position of the auto switch and fix the auto switch firmly with the hexagon socket head cap screws (M2.5 x 5 L, M3 x 14 L). Note 1) The tightening torque for the hexagon socket head cap screw (M3 x 14 L) is 0.5 to 0.6 N・m. Note 2) The tightening torque for the hexagon socket head cap screw (M2.5 x 5 L) is 0.25 to 0.35 N・m. Hexagon socket head cap screw (M3 x 0.5 x 14 L, With spring washer) Hexagon socket head cap screw (M2.5 x 0.45 x 5 L) Spring washer (For M2.5) Auto switch mounting bracket Auto switch mounting nut Applicable cylinder CKQG-X2370 Applicable auto switch D-P3DWAョ Bore size (mm) o32, o40, o50 Auto switch mounting bracket part no. No mounting bracket required as the auto switch is directly mounted. Auto switch tightening torque 0.2 to 0.3 N・m Auto Switch Mounting CKQG-X2370 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve