Frame Clamp Cylinder WRF100 A H Catchers F L0 Assigned dimension when clamped (Catchers engaged) A H Catchers F L0 Assigned dimension when clamped (Catchers engaged) High repeatability T-type arms S-type arms T-type arms S-type arms Catcher (detented positioning structure) is a standard feature for repeatable positioning. Refer to the following graph for the relationship between a distance H from a clamp position when the mutually acting catchers are engaged and a clamping force F. Dowel pin holes for repeatable mounting when reassembling Allows for repeatable mount positioning in reassembly. Optional spatter protective cover available Modular structure allows easy assembly even after the cylinder is installed. Standardized T-type arms and S-type arms Shape selectable to meet specifications/application. !T-type arm width: 200, 240, 270 mm !S-type arm width: 130, 200, 240 mm Arm type A T200, T240, T270 S130, S200, S240 107 Generated position of clamping force F (mm) Clamping force characteristics Clamping force (when 0.5 MPa supplied) 0 5,000 10,000 15,000 20,000 25,000 30,000 0.0 0.5 1.0 1.5 2.0 2.5 3.0 3.5 4.0 4.5 Distance H from clamp position (mm) Clamping force F ( N) Clamp Catcher Positioning dowel pin holes for jig Positioning dowel pin holes for jig Positioning dowel pin holes for fixing cylinder Protective cover 20,000 N (Operating pressure: At 0.5 MPa) High clamping force makes it suitable for a broad range of applications High output 80 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve