【DO!BOOK・ページリンク】 p-e13-12-arc 91 / 143 10秒後にBOOKのページに移動します |
|
2 x M12 x 1.75 through 25 108 60 4 x M8 x 1.25 depth 12 25 0.015 2 x o8H7 ( 0 ) 60 0.05 80 For limit switch mounting 20 10 10 Rc1/ 4 36 30 Rc1/ 4 (2 x 4 x M5 x 0.8 through) 0.2 (70) (58.7) (173) 139 (30.2) (10) (30.2) Clamp side port Unclamp side port Switch mounting bracket Note 2) 12° 12° 2 x M10 x 1.5 through 2 x 4 x M10 x 1.5 depth 12 (C) A B F 2 x 2 x o8H7 ( 0 ) depth 12 110 380 1 Fulcrum 45 90 270 0.3 25 193 52 0.5 107 Note 3) 60 25 60 25 70 70 0.05 0.015 75 85 133 95 100 100 306 Limit switch Note 1) 360 4 x o8H7 ( 0 ) through 4 x o14 through 143 115 82 0.05 50 320 330 0.05 0.015 depth 12 13 Dimensions WRF-Sュ/S-type clamp arms (Without cover) WRF100-S200/S240 (mm) Arm type S200 S240 A B C 200 240 340 360 29 19 Note 1) This product does not include the limit switch. Note 2) For mounting the limit switch, order the switch mounting bracket (WRF-BK) separately. For details, refer to page 86. Note 3) The symbol F in the dimensions indicates the position where the clamping force is generated defined by the product specifications. WRF100 83 |