【DO!BOOK・ページリンク】 p-e13-12-arc 97 / 143 10秒後にBOOKのページに移動します |
|
o20, o32 CDQ2B20-DCQ5414Q CDQ2B32-DCR0859R How to Order CDQ2B20 20 DCQ5414Q Built-in auto switch magnet Bore size Compact clamp unit Built-in auto switch magnet 20 20 mm CDQ2B32 20Z DCR0859R Bore size Compact clamp unit 32 32 mm 20 mm 1.0 MPa .10°C to 60°C (No freezing) Rubber bumper Rod flange 96°(Cylinder retracting side 5° Cylinder extending side 1°). Bore size o20 o32 Stroke Maximum operating pressure Ambient temperature Cushion Mounting bracket Arm opening/closing angle Specifications o20 o32 Compact Clamp Unit RoHS . Refer to the dimensions for details. Hexagon socket head cap screw for fixing clamp unit (included) M5 x 55L (For o20). M5 x 62L (For o32). Clamp unit part no. C2Q32-42-0895R-R Clamp Unit Part No. . Lead wire length symbols: 0.5 m ・・・・・・・・・・・・・・・・・・Nil 3 m ・・・・・・・・・・・・・・・・・・・・・・L 5 m ・・・・・・・・・・・・・・・・・・・・・・Z Yes Solid state auto switch Grommet 2-wire (Non-polar) 24 V . Relay, PLC Magnetic field resistant . (2-color indication) Type Special function Electrical entry Wiring (Output) Load voltage DC AC Lead wire length (m) 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None (N) Pre-wired Applicable load connector Auto switch model In-line P3DWA . . . . Please contact SMC for auto switches, auto switch proper mounting positions and operating ranges other than the above. . For D-P3DWA, only o32 is available. . Auto switches should be ordered separately. Please contact SMC for details. Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. . Two types of hexagon socket head cap screw for fixing the unit are included. Use them in accordance with the bore size. Indicator light 89 |