【DO!BOOK・ページリンク】
p-e13-12-arc   9 / 143

BOOKをみる

10秒後にBOOKのページに移動します


D-P3DWASC D-P4DWSC D-P3DWASE D-P4DWSE D-P3DWA D-P3DWAL D-P4DWL D-P3DWAZ D-P4DWZ Type Auto switch model Indicator light Electrical entry Applicable magnetic field Load voltage 2-wire (3.4) 2-wire (1.4) 2-wire 24 VDC Relay, PLC Note 1) Applicable load AC magnetic field (Single-phase AC welding magnetic field) Wiring (Pin no in use) Solid state auto switch Lead wire length 0.3 m 0.5 m 3 m 5 m Note 1) PLC: Programmable Logic Controller Note 2) Please contact SMC for auto switches, auto switch proper mounting positions and operating ranges other than the above. Note 3) Refer to page 12 when ordering the auto switch mounting bracket assembly or switch mounting rod assembly. Note 4) For the D-P3DWAュ, the auto switch and auto switch mounting bracket are packed together, (but not assembled). Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No.3 for further information on auto switches. Grommet 2-color display Pre-wired connector Special function Magnetic field resistant (2-color indication) 1) Built-in auto switch magnet type without auto switch, without switch mounting rod Symbol for the auto switch type is "Nil" as shown below. (Example) CKG1A50-50YZ-XC89 2) Built-in auto switch magnet type without auto switch, with switch mounting rod Symbol for the auto switch type is "P" as shown below. (Example) CKG1A50-50YZ-P-XC89 Built-in Auto Switch Magnet Cylinder Part No. o40, o50, o63 CKG1-XC88/XC89 -XC91 Spatter Resistant Cylinder for Arc Welding Clamp Cylinder/Magnetic Field Resistant Auto Switch (Rod Mounting Style) How to Order S45C Piston rod material (Hard chrome plated) Stainless steel 304 . . . -XC88 -XC89 -XC91 Part no. Coil scraper . Luberetainer Grease for welding RoHS CKG1 A B 16.5 mm 19.5 mm Clevis width 40 50 63 40 mm 50 mm 63 mm Bore size 40 50 63 Cylinder stroke (mm) 50, 75, 100, 125, 150 50, 75, 100, 125, 150, 200 50, 75, 100, 125, 150, 200 A 50 100 Y Z None End bracket Y YA Nil Double knuckle joint (M6 without tap) Double knuckle joint (M6 with tap) Number of auto switches Built-in auto switch magnet S n Nil 2 pcs. 1 pc. “n” pcs. Rod material XC91 S45C Rod material XC88 XC89 Stainless steel 304 S45C Auto switch P Nil Without auto switch (built-in magnet) Without switch mounting rod Without auto switch (built-in magnet) With switch mounting rod Note) Select applicable auto switch models from the table below. Thread type TN TF Nil Rc1/4 NPT1/4 G1/4 P3DWASC XC89 CKG1A 50 100 Y Z P3DWASC XC91 Note) A knuckle pin, cotter pins and flat washers are provided. Cushion W Nil With air cushion on the unclamped side (head end) (Standard) With air cushion on both ends Note) The dimensions of the product with the air cushion on both ends are the same as those of the product with the air cushion on the unclamped side (head end). Made to Order Note) Use the -XC91 in a place where the distance from the welding portion is far and the spatter scattering is minimized. A 7