yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
p-e13-17-thermo@@@3 / 3

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Series HRS Model Cooling method Cooling capacity kW* 3-phase 200 VAC 3-phase 400 VAC Temperature stability ‹C Set temperature range ‹C Environment International standards HRSH100 Air-cooled refrigeration Water-cooled refrigeration 10.5 (11.5) V V }0.1 5 to 35 Outdoor installation IPX4 CE marking UL Standards (HRSH150/200/ 250: 200 V only) HRSH150 15.7 V V HRSH200 20.5 (20.6) V V HRSH250 25 (24) V V Series HRSH * ( ): Water-cooled type Model Cooling method Cooling capacity kW* 3-phase 200 VAC 3-phase 400 VAC Temperature stability ‹C Set temperature range ‹C Environment International standards HRSH090 Air-cooled refrigeration Water-cooled refrigeration 9.5 (11.0) V V }0.1 5 to 40 Indoor use CE marking (400 V only) UL Standards (To be obtained) Series HRSH090 * ( ): Water-cooled type ðŽ Variations Model Cooling method Cooling capacity kW (50/60 Hz) Single-phase 100 VAC Single-phase 200 VAC Temperature stability ‹C Set temperature range ‹C Environment International standards HRSE012 Air-cooled refrigeration 1.0/1.2 V V HRSE018 1.4/1.6 V V }2.0 10 to 30 Indoor use . HRSE024 1.9/2.2 . V Series HRSE V: Standard ð¨: Option ð®: Optional accessories * DI water of 1 ƒÊS/cm or more (1 Mƒ¶Ecm or less) can be used for the standard products. Series Caster Communication function Applicable to DI water (Deionized Water) piping Dustproof filter Replacement type dustproof filter By-pass piping Circulating fluid filter HRS V V ð¨* V V ð® ð® HRSH090 V V * V ð® HRSH ð¨ V * V ð® HRSE V * V V ð® ð® ðŽ Options/Optional accessories Series HRS/Standard Type Series HRSH/Inverter Type Series HRSH090/Inverter Type Series HRSE/Basic Type Lightweight/ Compact !Temperature stability: }0.1‹C !With heating function Outstanding performance and multiple functions are now the global standard. Globally compatible powerful and intelligent chiller A model designed for indoor use in the HRSH series Convenient cooling in the required location Outstanding energy saving effect with the triple inverter! !Temperature stability: }0.1‹C !With heating function !Outdoor installation !Maintenance free pump (Mechanical seal-less/Immersion pump) !Operates at a specified discharge pressure by pump inverter. Lightweight and compact triple inverter model !Temperature stability: }0.1‹C !With heating function !Indoor use !Set temperature range: 5 to 40‹C !Operates at a specified discharge pressure by pump inverter. Large energy saving by triple control! !Temperature stability: }2.0‹C !Maintenance free pump !With power supply cable !Air-cooled type only 1.1 kW to 5.9 kW 10 kW to 25 kW 9.5 kW to 11 kW 1.0 kW to 2.2 kW * UL Standards: Applicable to 60 Hz only (400 V type only) HRS012/018/024...D500 x W377 x H615 mm (40 to 43 kg) HRS030.......D500 x W377 x H660 mm (46 to 47 kg) HRS050/060.....D592 x W377 x H976 mm (67 to 73 kg) (UL Standards) . (UL Standards) . (UL Standards) . (UL Standards) . (UL Standards) . * HRSH150/200/250: Air-cooled 200 V type only Model Cooling method Cooling capacity kW (50/60 Hz) Single-phase 100 VAC Single-phase 200 VAC Temperature stability ‹C Set temperature range ‹C Environment International standards HRS012 Air-cooled refrigeration Water-cooled refrigeration 1.1/1.3 V V }0.1 5 to 40 Indoor use CE marking UL Standards (60 Hz only) HRS018 1.5/1.7 V . 1.7/1.9 . V HRS024 2.1/2.4 . V HRS030 2.6/3.2 . V HRS050 4.7/5.1 . V HRS060 4.9/5.9 . V DC inverter compressor DC inverter fan Inverter pump (For air-cooled type) Triple inverter * * For water-cooled type, a water regulating valve is used for the facility water flow control instead of a fan. DC inverter compressor DC inverter fan Inverter pump (For air-cooled type) Triple inverter * * For water-cooled type, a water regulating valve is used for the facility water flow control instead of a fan. Compressor ON/OFF Air-cooled condenser fan Electronic valve control Triple control