【DO!BOOK・ページリンク】
p-e06-15a-sepe   11 / 41

BOOKをみる

10秒後にBOOKのページに移動します


6 Miniature Fittings Series M/MS (Stainless steel 316) Barb Configuration for easy insertion into the tube Holds the tube tightly. Barb Configuration for easy insertion into the tube Holds the tube tightly. Body Body Gasket Low tightening torque Tight seal Gasket Tube Low tightening torque Tight seal Tube Applicable for soft nylon and polyurethane tubing Cap Nut Certainly hold the tube by manual clamping Easy removal of tube by loosening Hose nipple Barb fitting Compact piping space Hose nipple tubing connection/disconnection is simple while keeping a large retaining force. Line up various styles For air connection in confined areas Hose nipple, Hose elbow Applicable for soft nylon and polyurethane tubing M3 M5-R Soft nylon Note1) o4/o2.5 o3.18/o2, o4/o2.5, o2 x o1.2 Polyurethane Soft nylon Note1) Polyurethane o3.18/o2.18 o4/o2.5 o6/o4 o3.18/o2 o4/o2.5, o6/o4, o2 x o1.2 Applicable tubing material Applicable tubing Max. operating pressure (at 20°C) 1 MPa 0.8 MPa Connection size Thread Fluid Ambient and fluid temperature Metric thread (JIS B0205 Class 2), Pipe thread (JIS B0203) M3, M5, R -50 to 60°C Water: 0 to 40°C (with no freezing) Air, Water Note 2) 1 8 1 8 C3604BD (Nipple M-3N, M-5N: Stainless steel 303) PVC, Stainless steel 304, NBR Material Body Gasket Specifications Main Parts Material Stainless steel 316 PVC Material Body Gasket Main Parts Material Applicable tubing material M5 (JIS B0205 Class 2: Metric coarse thread) Air, Water Note2) -50 to 60°C Water: 0 to 40°C (with no freezing) 1 MPa o3.18/o2.18 o4/o2.5 o6/o4 o3.18/o2 o4/o2.5, o6/o4 0.8 MPa Applicable tubing O.D./I.D. Max. operating pressure (at 20°C) Connection size Fluid Ambient and fluid temperature Specifications Series M Series MS (Stainless steel 316) Note 1) Water is not available with soft nylon tubing. Note 2) Available with hose nipple type only Note 1) Water is not available with soft nylon tubing. Note 2) Available with hose nipple type only