【DO!BOOK・ページリンク】
p-e06-15a-sepe   14 / 41

BOOKをみる

10秒後にBOOKのページに移動します


9 . 5 colors . Surface resistance 109 Ω Antistatic Polyurethane Tubing / .X100 Specifications Fluid Max. operating pressure (at 20°C) Ambient and fluid temperature Material Surface resistance Recommended fittings Air 0.8 MPa Antistatic polyurethane 109 Ω Antistatic one-touch fittings: Series KA Miniature fittings: Series M/MS Note) 0 to 40°C TAU 0604 BU 20 X100 Antistatic polyurethane color tubing Tubing Size Symbol O.D. x I.D. 20 0212 0425 0604 0805 1065 1208 Display W G BU C B . White Blue Black Made to Order Antistatic Polyurethane Tubing / Series TAU Soft type 104 to 107 Ω 0.9 MPa Refer to the burst pressure characteristics curve. 0 to 40°C Conductive polyurethane 104 to 107 Ω TAU3220 3.2 2 10 TAU0425 4 2.5 TAU0604 6 4 TAU0805 8 5 TAU1065 10 6.5 TAU1208 12 8 10 15 20 27 35 TAU1065 B 100 B 20 100 Coil tubing Flat tubing Note) Miniature fittings: The following models of the M/MS series are only available. Series M M-3AU-2 M-3AU-4 M-5AU-2 M-5AU-4 M-5AU-6 M-5H-4 M-5H-6 Series MS MS-5AU-4 MS-5AU-6 MS-5H-4 MS-5H-6 Antistatic Equipment Antistatic Tubing Series TAS/TAU Series Specifications Model Max. operating pressure (at 20°C) Burst pressure Min. bending radius (mm) Operating temperature Material Surface resistance Tubing O.D. (mm) Tubing I.D. (mm) .20 m roll .100 m reel Black (B) Burst Pressure How to Order Characteristics Curve and Operating Pressure Length per roll Symbol Symbol Color Tubing designation Black Color Length 20 m roll 100 m reel How to Order Tube roll length (m) Symbol Symbol Color Antistatic polyurethane tubing Length Color 20 m roll Made to Order Burst pressure (MPa) Operating temperature (°C) Max. operating pressure Color Green Transparent . o2 x o1.2 o4 x o2.5 o6 x o4 o8 x o5 o10 x o6.5 o12 x o8